Plate gallery plastic 1 gang pure-white WXP0002
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeClipped
-
Depth9.3 mm
-
Height88 mm
-
Width92 mm
-
Number of sockets1
-
Free area for finishing namepure
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Mounting wayhorizontal
-
European directive WEEEnot concerned
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Images
Images may be subject to copyright
Product Image WXP0002
-
ProductInspectionCertificate
Certificates for WXP0002
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXP0002
PDF99 KBEU Declaration of conformity for WXP0002
dc24-0011
PDF364 KB -
ProductROHS
Pollutant guidelines for WXP0002
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXP0002
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com