Speaker socket gallery • WXF625 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Socket mech­an­isms
  • Audio Video
  • WXF625

Speaker socket gallery

WXF625

  • gallery

Speaker socket gallery WXF625

EAN
3250617198875
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Outlet
    with straight outlet
Dimen­sions
  • Depth
    41.5 mm
  • Height
    45 mm
  • Width
    45 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Surface appear­ance
    matt
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Middle plate

Downloads

  • Images

    Images may be subject to copyright

    Image WXF625  | Hager

    Product Image WXF625

  • ProductECDeclaration

    Image EU Declaration of conformity for WXF625  | Hager

    EU Declaration of conformity for WXF625

    PDF
    104 KB
    Image EU Declaration of conformity for WXF625  | Hager

    EU Declaration of conformity for WXF625

    PDF
    293 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for WXF625  | Hager

    Product environmental profile for WXF625

    PDF
    325 KB
  • ProductROHS

    Image Pollutant guidelines for WXF625  | Hager

    Pollutant guidelines for WXF625

    RoHS declaration WXF625 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXF625  | Hager

    Pollutant guidelines for WXF625

    REACH declaration WXF625 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    3
  • 1
    WXF622 - Jack socket gallery audio keystone
    WXF622
    Jack socket gallery audio keystone
  • 2
    WXF633 - HDMI socket gallery passthrough keystone
    WXF633
    HDMI socket gallery passthrough keystone
  • 3
    WXF641 - SUB-D15 (VGA+minijack) gallery screw ter
    WXF641
    SUB-D15 (VGA+minijack) gallery screw ter

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group