RJ45 socket gallery cat.6 UTP • WXF225 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Socket mech­an­isms
  • RJ45
  • WXF225
Image  WXF225 of the product Hager | Hager Turkey
Image  WXF225 of the product Hager | Hager Turkey

RJ45 socket gallery cat.6 UTP

WXF225

Image  WXF225 of the product Hager | Hager Turkey
Image  WXF225 of the product Hager | Hager Turkey
  • gallery

RJ45 socket gallery cat.6 UTP WXF225

EAN
3250617192255
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Type
    UTP
Connectivity
  • Outlet
    with straight outlet
Dimen­sions
  • Depth
    34.6 mm
  • Height
    45 mm
  • Width
    45 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Surface appear­ance
    matt
Connec­tion
  • Connec­tion cross-sect. rigid cable
    0,5 - 0,65 mm²
  • Connector type
    shielding connec­tion via Clip
Cable
  • AWG range
    AWG 26-22
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    with optional dust protec­tion hinged covers
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Range
    gallery
  • Compos­i­tion
    Middle plate

Downloads

  • Images

    Images may be subject to copyright

    Image WXF225  | Hager

    Product Image WXF225

  • ProductNotice

    Image Instruction manuals for WXF225  | Hager

    Instruction manuals for WXF225

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for WXF225  | Hager

    EU Declaration of conformity for WXF225

    Deklaracja zgodności UE

    PDF
    306 KB
    Image EU Declaration of conformity for WXF225  | Hager

    EU Declaration of conformity for WXF225

    PDF
    104 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for WXF225  | Hager

    Product environmental profile for WXF225

    PDF
    325 KB
  • ProductROHS

    Image Pollutant guidelines for WXF225  | Hager

    Pollutant guidelines for WXF225

    REACH declaration WXF225 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXF225  | Hager

    Pollutant guidelines for WXF225

    RoHS declaration WXF225 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group