Rocker pushbutton shutter gallery night • WXD301N | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Shutter rocker
  • Shutter push button
  • WXD301N
  • gallery

Rocker push button for shutter gallery night WXD301N

EAN
3250617192965
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rocker push button for shutter gallery night

WXD301N

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    7.4 mm
  • Height
    44.6 mm
  • Width
    22.2 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Type of surface treat­ment
    Painted
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other

Downloads

  • Images

    Images may be subject to copyright

    Image WXD301N  | Hager

    Product Image WXD301N

  • Declaration of conformity

    Image EU Declaration of conformity for WXD301N  | Hager

    EU Declaration of conformity for WXD301N

    PDF
    80 KB
  • RoHS report

    Image Pollutant guidelines for WXD301N  | Hager

    Pollutant guidelines for WXD301N

    RoHS declaration WXD301N (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXD301N  | Hager

    Pollutant guidelines for WXD301N

    REACH declaration WXD301N (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    1
  • 1
    WXD301B - Rocker push button for shutter gallery pure-white
    WXD301B
    Rocker push button for shutter gallery pure-white

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group