Rocker TV+FM+SAT socket gallery 2M pure • WXD256B | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Socket rocker
  • TV socket
  • WXD256B
  • gallery

Rocker for TV+FM+SAT socket gallery 2 modules pure-white WXD256B

EAN
3250617190879
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rocker for TV+FM+SAT socket gallery 2 modules pure-white

WXD256B

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Outlet
    with straight outlet
Dimen­sions
  • Depth
    8.4 mm
  • Height
    45 mm
  • Width
    45 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    pure
  • Type of surface treat­ment
    untreated
Equip­ment
  • Supporting plate / Supporting ring
    without supporting ring
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other

Downloads

  • Images

    Images may be subject to copyright

    Image WXD256B  | Hager

    Product Image WXD256B

  • Declaration of conformity

    Image EU Declaration of conformity for WXD256B  | Hager

    EU Declaration of conformity for WXD256B

    PDF
    80 KB
    Image EU Declaration of conformity for WXD256B  | Hager

    EU Declaration of conformity for WXD256B

    PDF
    296 KB
  • PEP document

    Image Product environmental profile for WXD256B  | Hager

    Product environmental profile for WXD256B

    PEP-Control element/cover plate for domestic switching devices-EN

    PDF
    55 MB
  • RoHS report

    Image Pollutant guidelines for WXD256B  | Hager

    Pollutant guidelines for WXD256B

    RoHS declaration WXD256B (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXD256B  | Hager

    Pollutant guidelines for WXD256B

    REACH declaration WXD256B (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    3
  • 1
    WXD253B - Rocker for TV+FM socket gallery 2 modules pure-white
    WXD253B
    Rocker for TV+FM socket gallery 2 modules pure-white
  • 2
    WXD253N - Rocker for TV+FM socket gallery 2 modules night
    WXD253N
    Rocker for TV+FM socket gallery 2 modules night
  • 3
    WXD256N - Rocker for TV+FM+SAT socket gallery 2 modules night
    WXD256N
    Rocker for TV+FM+SAT socket gallery 2 modules night

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group