Sm.distr,golf,surface,48M, wh door • VS412PF | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Final Distri­bu­tion Boards
  • Golf
  • golf VS, surface mounting enclos­ures
  • 4 rows, 48 modules
  • VS412PF

Small distributor,golf,surface,4row,IP40,48M,MS-terminal,PE,white door

VS412PF

  • Golf

Small distributor,golf,surface,4row,IP40,48M,MS-terminal,PE,white door VS412PF

EAN
3250616594890
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Func­tions
  • With a pipe-in lead
    Yes
Config­ur­a­tion
  • Number of modules
    48
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Depth of installed product
    99 mm
  • Internal depth
    99 mm
  • Height of installed product
    647 mm
  • Width of installed product
    282 mm
  • Width in divi­sion units
    12
Cover, door
  • Type of door closing
    Latch
  • Iden­ti­fic­a­tion od protec­tion index
    40
  • Inter­lock­able
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    No
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    4
  • Quantity of section in width
    1
  • Quantity of rails
    4
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    0
  • Exten­sion possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    No
  • Signal passing door
    Yes
Stand­ards
  • GWT Glow wire test
    650 °C
  • European directive WEEE
    not concerned
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C

Downloads

  • Images

    Images may be subject to copyright

    Image VS412PF  | Hager

    Product Image VS412PF

  • Instruction manual

    Image Instruction manuals for VS412PF  | Hager

    Instruction manuals for VS412PF

    PDF
    3 MB
  • Declaration of conformity

    Image EU Declaration of conformity for VS412PF  | Hager

    EU Declaration of conformity for VS412PF

    PDF
    203 KB
  • PEP document

    Image Product environmental profile for VS412PF  | Hager

    Product environmental profile for VS412PF

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)

    PDF
    25 MB
    Image Product environmental profile for VS412PF  | Hager

    Product environmental profile for VS412PF

    PDF
    441 KB
  • RoHS report

    Image Pollutant guidelines for VS412PF  | Hager

    Pollutant guidelines for VS412PF

    RoHS declaration VS412PF (english)

    PDF
    33 KB
    Image Pollutant guidelines for VS412PF  | Hager

    Pollutant guidelines for VS412PF

    REACH declaration VS412PF (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    1
  • 1
    VS412TF - Small distributor,golf,surface,4row,IP40,48M,MS-terminal,PE,transparent door
    VS412TF
    Small distributor, golf, surface, 4row, IP40, 48M, MS-terminal, PE, transparent door

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group