OUTPUT 20 -FOLD 16A C-LOAD ADAPTED • TYM620D | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Switch/blind combi actu­ator
  • 20-gang switch / 10-gang blind/shutter (RMD)
  • TYM620D

Output module 20x 16A /230V~, KNX

TYM620D

  • KNX System (via ETS)

Output module 20x 16A /230V~, KNX TYM620D

EAN
3250616059498
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    yes
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    with posi­tioning func­tion for blind and lamella posi­tion ; with safety func­tions e.g. for wind, rain, alarm ; with sun shade func­tion
  • Switching
    for switch­ing, e.g. of 20 inde­pendent loads or activ­a­tion of 10 drives
  • Oper­ating mode
    any combined oper­a­tion from drive and switching func­tions possible
Config­ur­a­tion
  • Number of modules
    10
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; manual oper­a­tion per channel using button (single-area oper­a­tion)
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    manual oper­a­tion buttons for on/off (up/­down) and bus func­tion on/off per chan­nel/device
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Rated current
    16 A
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V~
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    5 mA
  • Bus current consump­tion (idle)
    3 mA
  • Number of entry circuits
    0
  • Maximum through current
    16 A
  • Rated current
    16 A
Dimen­sions
  • Depth
    65 mm
  • Width of rail mounted device (RMD)
    10 modules
  • Height
    90 mm
Power
  • Max. power with elec­tronic transfo.
    1500 W
  • Total power loss under IN
    1.3 W
  • Output power
    2300 W
  • Max. switching power
    28750 W
  • Conven­tional trans­formers
    1500 VA
  • Elec­tronic trans­formers
    1500 W
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    20 x 36 W
  • - uncom­pensated
    1200 VA
Fluor­es­cent bulbs control
  • Energy-saving lamps
    25 x 18 W
  • Power lighting fluo lamps
    25x18W
  • Max. power fluo. duo lamp comp. series
    27 X 36W
  • Fluor­es­cent lamps parallel compensated
    1000 W /130 µF
LED control
  • Max number of LED/CFL lamps
    25
  • 230V LED lamps
    25 x 18 W
  • Power LED
    183 W
  • LED
    Status LED integ­rated in manual oper­a­tion button
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    2300 W
  • 230 V incan­des­cent lamps
    2300 W
  • 230 V halogen lamps
    2300 W
  • 230 V incan­des­cent lamps and halogen lamps
    2300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,5 / 4mm²
  • Connec­tion cross-sect. rigid cable
    0,5 / 6mm²
  • Type of load
    C-Load
  • Conductor cross-sec­tion (flex­ible)
    0.5…4 mm²
  • Conductor cross-sec­tion (rigid)
    0.5…6 mm²
  • Type of contacts
    20F
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    with screw
Settings
  • Supported config­ur­a­tion modes
    system
  • Setting
    switching time on change of direc­tion adjustable
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Modular expand­ab­ility
    No
  • Poten­tial-­free
    with poten­tial-­free NO contacts as well as NC contact para­met­eris­able
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw-in lift terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TYM
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYM620D  | Hager

    Product Image TYM620D

  • Instruction manual

    Image Instruction manuals for TYM620D  | Hager

    Instruction manuals for TYM620D

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for TYM620D  | Hager

    Product-Database ETS for TYM620D

    ETS Database for TYM620D

    KNXPROD
    1 MB
  • Application Guide

    Image Application guides ETS / easy link for TYM620D  | Hager

    Application guides ETS / easy link for TYM620D

    Application description ETS TYA604ABCD_TYB606ABCD_TYA608ABCD_TYA610ABCD_TYM616D_TYM620D_TYB602F

    PDF
    10 MB
  • PEP document

    Image Product environmental profile for TYM620D  | Hager

    Product environmental profile for TYM620D

    PDF
    319 KB
  • RoHS report

    Image Pollutant guidelines for TYM620D  | Hager

    Pollutant guidelines for TYM620D

    REACH declaration TYM620D (english)

    PDF
    33 KB
    Image Pollutant guidelines for TYM620D  | Hager

    Pollutant guidelines for TYM620D

    RoHS declaration TYM620D (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group