Fancoil 2 outputs 10A, hand status, KNX TYF642F
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemEIB
-
Fixing modeREG
-
Fan convectorsfor the electric activation of fan convectors ; activation of 1 or 2 fan channels with 6 or 3 fan stages ; for converting RTR control variables into valve positions, fan stages ; manual activation of blow fans using push-buttons or the operating panel ; 4 manual operation buttons for controlling fan stages and bus function on/off
-
Multi-phase modesuitable to switch different external conductors
-
Operating modeOperating modes heating, cooling or heating and cooling
-
Channelsuse of free channels to control switching loads
-
Number of modules4
-
Operationmanual operation also possible without bus, e.g. on building site
-
Button / push-buttonwith programming button and red programming LED
-
Frequency50/60 Hz
-
Auxiliary voltage230 V AC
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
-
Depth70 mm
-
Assembling height as from DIN rail63 mm
-
Width of rail mounted device (RMD)4 modules
-
Height90 mm
-
Width72 mm
-
Fluorescent lamps duo circuit2300 W
-
Power consumed0.15 W
-
Power consumption, KNXmax. 150 mW
-
Total power loss under IN3 W
-
Conventional transformers1200 VA
-
Electronic transformers1500 W
-
Colour independent of design lineslight grey
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
- uncompensated1000 W
-
Fluorescent lamps parallel compensated1160 W
-
LEDwith 8 red status LEDs and 3 red LEDs as manual actuation indication
-
230 V incandescent lamps2300 W
-
230 V halogen lamps2300 W
-
Mounting typedin-Rail
-
Connection cross-sect. flexible conductor0,75 / 4mm²
-
Connection cross-sect. rigid cable1,5 / 4mm²
-
Conductor cross-section (flexible)0.5…4 mm²
-
Type of connection to the busTG008 connector
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
-
Bus connectionbus connection via connecting terminal
-
Terminal type of the outputsCage terminals with screw
-
Supported configuration modessystem
-
Protection index IPIP20
-
Operating temperature-5…45 °C
-
Storage/transport temperature-25…70 °C (storage at > 45°C reduces the service life)
-
Main design lineKNX
-
Information textComply with the fan convector manufacturer's instructions.
Downloads
-
Images
Images may be subject to copyright
Product Image TYF642F
-
Technical information
PDF656 KB -
ProductETSBase
Product-Database ETS for TYF642F
Logiciel d'application ETS du TYF642F
KNXPROD180 KBProduct-Database ETS for TYF642F
Logiciel d'application ETS du TYF642F
VD4272 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYF642F
Description d'application ETS TYF642F
PDF4 MB -
ProductECDeclaration
EU Declaration of conformity for TYF642F
Declaration
PDF142 KB -
ProductEnvironmentProfile
Product environmental profile for TYF642F
PDF313 KB -
ProductROHS
Pollutant guidelines for TYF642F
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYF642F
RoHS-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com