Fancoil 2 outputs 10A normally open, hand status 75312012

EAN
4011334306498
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Fan convectors
    for converting RTR control vari­ables into valve posi­tions, fan stages ; 4 manual oper­a­tion buttons for controlling fan stages and bus func­tion on/off ; for the elec­tric activ­a­tion of fan convectors ; activ­a­tion of 1 or 2 fan chan­nels with 6 or 3 fan stages ; manual activ­a­tion of blow fans using push-but­tons or the oper­ating panel
  • Multi-phase mode
    suit­able to switch different external conductors
  • Oper­ating mode
    Oper­ating modes heat­ing, cooling or heating and cooling
Config­ur­a­tion
  • Chan­nels
    use of free chan­nels to control switching loads
  • Number of modules
    4
Controls and indic­ators
  • Oper­a­tion
    manual oper­a­tion also possible without bus, e.g. on building site
  • Button / push-button
    with program­ming button and red program­ming LED
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Auxil­iary voltage
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Dimen­sions
  • Depth
    70 mm
  • Assem­bling height as from DIN rail
    63 mm
  • Width of rail mounted device (RMD)
    4 modules
  • Height
    90 mm
  • Width
    72 mm
Power
  • Fluor­es­cent lamps duo circuit
    2300 W
  • Power consump­tion, KNX
    max. 150 mW
  • Conven­tional trans­formers
    1200 VA
  • Elec­tronic trans­formers
    1500 W
Mater­ials
  • Colour inde­pendent of design lines
    light grey
  • Colour
    light grey
Lighting control
  • - uncom­pensated
    1000 W
Fluor­es­cent bulbs control
  • Fluor­es­cent lamps parallel compensated
    1160 W
LED control
  • LED
    with 8 red status LEDs and 3 red LEDs as manual actu­ation indic­a­tion
Incan­des­cent bulbs control
  • 230 V incan­des­cent lamps
    2300 W
  • 230 V halogen lamps
    2300 W
Install­a­tion, mounting
  • Mounting type
    din-Rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 4mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 4mm²
  • Conductor cross-sec­tion (flex­ible)
    0.5…4 mm²
  • Type of connec­tion to the bus
    TG008 connector
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -25…70 °C (storage at > 45°C reduces the service life)
Iden­ti­fic­a­tion
  • Main design line
    KNX
Instruc­tions
  • Inform­a­tion text
    Comply with the fan convector manu­fac­turer's instruc­tions.

Downloads

More documentation