Universal interface 8gang comfort • TYB708D | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Inter­faces
  • Universal inter­face
  • TYB708D
  • KNX System (via ETS)

Universal interface 8gang comfort TYB708D

EAN
3250616059450
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Universal interface 8gang comfort

TYB708D

  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Func­tions
  • Bus module detach­able
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • Oper­a­tion
    one push-button oper­a­tion for switch­ing, pushing and dimming ; blind oper­ating concepts short-long-short and long-short para­met­eris­able ; second oper­ating level by object or 3-button handle (only 8-input applic­a­tion)
  • Button / push-button
    with program­ming button and red program­ming LED
Connectivity
  • Binary inputs
    8 binary inputs, 8 outputs or 4 binary inputs and 4 outputs para­met­eris­able ; with 8 inde­pendent binary inputs for poten­tial-­free contacts
Voltage
  • Input voltage
    20 V
  • Input voltage
    20 V DC
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Number of entry circuits
    8
  • Output current per channel
    max. 0.8 mA
Fuse
  • Fuse
    short-­cir­cuit and over­load proof (elec­tronic fuse)
Dimen­sions
  • Depth
    32 mm
  • Depth of installed product
    32 mm
  • Width of installed product
    44 mm
  • Width of rail mounted device (RMD)
    0 modules
Meas­ure­ment
  • Input scan­ning voltage
    per channel 20 V
  • Value trans­mitter
    dimming / posi­tion value trans­mitter 1 byte
LED control
  • LED
    Outputs for LEDs, e.g. as status LED
Connec­tion
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with screw terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Connec­tion
    protected against polarity reversal
Cable
  • Line length
    max. 10 m
Settings
  • Supported config­ur­a­tion modes
    system
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Product type:
    product type: universal
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -25…70 °C (storage at > 45°C reduces the service life)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX radio- sensors
  • Product family
    product family: input
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYB708D  | Hager

    Product Image TYB708D

  • Instruction manual

    Image Instruction manuals for TYB708D  | Hager

    Instruction manuals for TYB708D

    PDF
    918 KB
  • KNX product database

    Image Product-Database ETS for TYB708D  | Hager

    Product-Database ETS for TYB708D

    ETS Database for TYB708D

    VD4
    111 KB
  • Application Guide

    Image Application guides ETS / easy link for TYB708D  | Hager

    Application guides ETS / easy link for TYB708D

    Application description TYB708D

    PDF
    1012 KB
  • RoHS report

    Image Pollutant guidelines for TYB708D  | Hager

    Pollutant guidelines for TYB708D

    RoHS declaration TYB708D (english)

    PDF
    32 KB
    Image Pollutant guidelines for TYB708D  | Hager

    Pollutant guidelines for TYB708D

    REACH declaration TYB708D (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group