KNX/EIB-DALI GATEWAY • TYA670D | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Inter­faces
          • KNX DALI gate­way/­con­trol
          • TYA670D
          Image  TYA670D of the product Hager | Hager Turkey
          Image  TYA670D of the product Hager | Hager Turkey

          Gateway KNX/EIB-DALI, 4 modules

          TYA670D

          Image  TYA670D of the product Hager | Hager Turkey
          Image  TYA670D of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Gateway KNX/EIB-DALI, 4 modules TYA670D

          EAN
          3250617579520
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            EIB
          Func­tions
          • Light scenes
            max. 64 DALI devices in max. 16 EIB groups and max. 16 light scenes
          • Switching
            for switching and controlling electr. ballasts and Tronic trans­former with DALI/DSI inter­face
          Config­ur­a­tion
          • Number of modules
            4
          Controls and indic­ators
          • Oper­a­tion
            manual oper­a­tion also possible without bus, e.g. on building site
          • Indic­a­tion / display
            2 digit red LED display for group indic­a­tion in manual oper­a­tion
          • Manual selec­tion switches / push-but­tons
            4 manual oper­a­tion buttons for on/off (brighter­/darker) and bus func­tion on/off per channel / device
          • Button / push-button
            with program­ming button and red program­ming LED
          Main elec­trical features
          • Frequency
            50/60 Hz
          Voltage
          • Oper­ating voltage
            240 V DC
          • Oper­ating voltage over bus
            21…32 V DC
          • DALI voltage
            16 V DC
          • Voltage
            as DALI master and power supply for DALI devices
          Dimen­sions
          • Depth
            70 mm
          • Assem­bling height as from DIN rail
            63 mm
          • Width of rail mounted device (RMD)
            4 modules
          • Height
            90 mm
          • Width
            72 mm
          Power
          • Power consumed
            0.15 W
          • Total power loss under IN
            3 W
          Mater­ials
          • Colour inde­pendent of design lines
            light grey
          • Material
            plastic
          • Type of surface treat­ment
            untreated
          Connec­tion
          • Type of load
            Dali product
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with screw terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Cable
          • DALI cable length at 1.5 mm²
            max. 300 m
          Settings
          • Supported config­ur­a­tion modes
            system
          • Program­ming
            DALI device replace­ment in event of defect or util­isa­tion of ETS is possible
          Equip­ment
          • Number of outputs
            1
          • Product type:
            product type: DALI
          • Lighting
            Setting of 16 effects with up to 16 steps for dynamic lighting control ; Integ­ra­tion of the device into DALI emer­gency lighting systems conforming to IEC 62386-101 with settings and monit­oring of emer­gency mode
          Safety
          • Protec­tion index IP
            IP30
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C (storage at > 45°C reduces the service life)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - actu­ators
          • Product family
            product family: illu­min­a­tion
          • Main design line
            KNX
          Instruc­tions
          • Inform­a­tion text
            Groups 1 to 16 can be imple­mented with up to 64 devices; groups 17-32 with up to 2 devices.

          Downloads

          • Images

            Images may be subject to copyright

            Image TYA670D  | Hager

            Product Image TYA670D

          • ProductNotice

            Image Instruction manuals for TYA670D  | Hager

            Instruction manuals for TYA670D

            PDF
            1 MB
          • ProductETSBase

            Image Product-Database ETS for TYA670D  | Hager

            Product-Database ETS for TYA670D

            VD5
            10 MB
            Image Product-Database ETS for TYA670D  | Hager

            Product-Database ETS for TYA670D

            KNXPROD
            8 MB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for TYA670D  | Hager

            Application guides ETS / easy link for TYA670D

            PDF
            4 MB
          • ProductEnvironmentProfile

            Image Product environmental profile for TYA670D  | Hager

            Product environmental profile for TYA670D

            PDF
            436 KB
            Image Product environmental profile for TYA670D  | Hager

            Product environmental profile for TYA670D

            PDF
            324 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group