Dimmer 3 channels 300W • TYA663AN | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Dimming
  • 3-gang; LED dimmer
  • TYA663AN

Dimmer 3 channels 300W

TYA663AN

  • KNX System (via ETS)

Dimmer 3 channels 300W TYA663AN

EAN
3250616059351
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Bus module detach­able
    No
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED lumin­aires can be activ­ated via the bus
  • Soft startup
    bulb-­p­re­serving soft startup
  • Oper­ating mode
    1, 2 or 3-channel oper­a­tion possible ; load coup­ling of 3 chan­nels to increase output power using parallel connec­tion of the outputs
Config­ur­a­tion
  • Number of modules
    6
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Indic­ator lamp
    yes
  • Oper­a­tion
    manual oper­a­tion also possible without bus, e.g. on building site ; Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; Manual oper­a­tion per channel via button with integ­rated status LED, thereby lockout of KNX func­tion
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    selec­tion switch for manu­al/bus oper­a­tion as well as load setting
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Frequency
    50/60 Hz
  • Rated current
    4 mA
Voltage
  • Auxil­iary voltage
    230 V AC
  • Input voltage
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    < 2.3 mA
Fuse
  • Fuse
    short-­cir­cuit proof and over­load proof (dis­play using LEDs) ; over­heating protec­tion (dis­play using LEDs)
Dimen­sions
  • Width of rail mounted device (RMD)
    6 modules
Power
  • Dimmable conven­tional trans­formers
    per channel 300 VA
  • Incan­des­cent bulb power
    900 W
  • Elec­tronic trans­formers
    per channel 300 W
Power supply
  • Supply voltage
    230 V AC
Fluor­es­cent bulbs control
  • Dimmable energy-saving lamps
    per channel 60 W
  • Power lighting fluo lamps
    210W
LED control
  • Max number of LED/CFL lamps
    15
  • Dimmable LED lamps
    per channel 60 W
  • Dimmable 230 V retrofit LED lamps
    per channel 60 W
  • Power LED
    210 W
  • LED
    Status LED integ­rated in manual oper­a­tion button ; Over­heating protec­tion, display using LEDs ; Over­load protec­tion, display via LED
Incan­des­cent bulbs control
  • 230 V incan­des­cent lamps and halogen lamps
    per channel 300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of load
    universal
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system
  • Para­met­erisa­tion
    para­meter defin­able beha­viour in the event of bus voltage fail­ure/re­turn
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Type of dimmer
    universal
  • Modular expand­ab­ility
    No
  • Dimming prin­ciple
    phase cut-on or cut-off according to load type, self-learning ; minim­um/max­imum dimming values per channel settable on device
  • low noise
    very low noise
Use
  • Local oper­a­tion/hand oper­a­tion
    Yes
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with over­heat­ing, over­load and short-­cir­cuit protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TYA
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYA663AN  | Hager

    Product Image TYA663AN

  • ProductNotice

    Image Instruction manuals for TYA663AN  | Hager

    Instruction manuals for TYA663AN

    PDF
    681 KB
  • Technical information

    Image   | Hager
    PDF
    733 KB
  • ProductETSBase

    Image Product-Database ETS for TYA663AN  | Hager

    Product-Database ETS for TYA663AN

    ETS Database for TYA663AN

    VD5
    648 KB
    Image Product-Database ETS for TYA663AN  | Hager

    Product-Database ETS for TYA663AN

    ETS Database for TYA663AN

    KNXPROD
    415 KB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for TYA663AN  | Hager

    Application guides ETS / easy link for TYA663AN

    Application description ETS TYA661AN/BN TYA663AN

    PDF
    4 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for TYA663AN  | Hager

    EU Declaration of conformity for TYA663AN

    Declaration

    PDF
    138 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for TYA663AN  | Hager

    Product environmental profile for TYA663AN

    PDF
    323 KB
  • ProductROHS

    Image Pollutant guidelines for TYA663AN  | Hager

    Pollutant guidelines for TYA663AN

    REACH declaration TYA663AN (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    2
  • 1
    TYB673A - KNX LED Controller 3 Channels constant voltage
    TYB673A
    KNX LED Controller 3 Channels constant voltage
  • 2
    TYB673B - KNX LED Controller 3 Channels constant current
    TYB673B
    KNX LED Controller 3 Channels constant current

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group