Output module 10x 16A (C)/230V~, KNX • TYA610D | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Switch/blind combi actu­ator
          • 10-gang switch / 5-gang blind/shutter (RMD)
          • TYA610D
          Image  TYA610D of the product Hager | Hager Turkey
          Image  TYA610D of the product Hager | Hager Turkey
          Image  TYA610D of the product Hager | Hager Turkey

          Output module 10x 16A (C)/230V~, KNX

          TYA610D

          Image  TYA610D of the product Hager | Hager Turkey
          Image  TYA610D of the product Hager | Hager Turkey
          Image  TYA610D of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Output module 10x 16A (C)/230V~, KNX TYA610D

          EAN
          3250616059757
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            yes
          Func­tions
          • Multi-phase mode
            suit­able to switch different external conductors
          • Func­tion
            with posi­tioning func­tion for blind and lamella posi­tion ; with safety func­tions e.g. for wind, rain, alarm ; with sun shade func­tion
          • Switching
            For switch­ing, e.g. of 10 inde­pendent loads or activ­a­tion of 5 drives
          • Oper­ating mode
            any combined oper­a­tion from drive and switching func­tions possible
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            yes
          • Oper­a­tion
            Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; manual oper­a­tion per channel using button (single-area oper­a­tion)
          • Indic­a­tion / display
            status LED integ­rated in the manual oper­a­tion button
          • Manual selec­tion switches / push-but­tons
            manual oper­a­tion buttons for on/off (up/­down) and bus func­tion on/off per chan­nel/device
          • Button / push-button
            with illu­min­ated program­ming button
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Rated current
            16 A
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          • Output voltage
            230 V~
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            16 mA
          • Bus current consump­tion (idle)
            8 mA
          • Number of entry circuits
            0
          • Maximum through current
            16 A
          • Rated current
            16 A
          Dimen­sions
          • Depth
            65 mm
          • Width of rail mounted device (RMD)
            6 modules
          • Height
            90 mm
          Power
          • Max. power with elec­tronic transfo.
            1200 W
          • Total power loss under IN
            1.5 W
          • Output power
            2300 W
          • Max. switching power
            14375 W
          • Conven­tional trans­formers
            1600 VA
          • Elec­tronic trans­formers
            1200 W
          Lighting control
          • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
            20 x 36 W
          • - uncom­pensated
            1200 VA
          Fluor­es­cent bulbs control
          • Energy-saving lamps
            12 x 23 W
          • Power lighting fluo lamps
            18x23W
          • Max. power fluo. duo lamp comp. series
            20 x 36 W
          • Fluor­es­cent lamps parallel compensated
            1500 W /200 µF
          LED control
          • Max number of LED/CFL lamps
            18
          • 230V LED lamps
            18 x 23 W
          • Power LED
            216 W
          • LED
            Status LED integ­rated in manual oper­a­tion button
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            2300 W
          • 230 V incan­des­cent lamps
            2300 W
          • 230 V halogen lamps
            2300 W
          • 230 V incan­des­cent lamps and halogen lamps
            2300 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Type of load
            C-Load
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Type of contacts
            10NO
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            quick connect
          Settings
          • Supported config­ur­a­tion modes
            system
          • Setting
            switching time on change of direc­tion adjustable
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Modular expand­ab­ility
            No
          • Poten­tial-­free
            with poten­tial-­free NO contacts as well as NC contact para­met­eris­able
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with plug-in terminals
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Device family
            TYA
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TYA610D  | Hager

            Product Image TYA610D

          • Instruction manual

            Image Instruction manuals for TYA610D  | Hager

            Instruction manuals for TYA610D

            PDF
            1 MB
          • KNX product database

            Image Product-Database ETS for TYA610D  | Hager

            Product-Database ETS for TYA610D

            Logiciel d'application ETS du TYA610A_B_C_D

            KNXPROD
            960 KB
            Image Product-Database ETS for TYA610D  | Hager

            Product-Database ETS for TYA610D

            Logiciel d'application ETS du TYA610A_B_C_D

            VD5
            2 MB
          • Application Guide

            Image Application guides ETS / easy link for TYA610D  | Hager

            Application guides ETS / easy link for TYA610D

            Application description ETS TYA604ABCD_TYB606ABCD_TYA608ABCD_TYA610ABCD_TYM616D_TYM620D_TYB602F

            PDF
            10 MB
          • Declaration of conformity

            Image EU Declaration of conformity for TYA610D  | Hager

            EU Declaration of conformity for TYA610D

            PDF
            303 KB
          • PEP document

            Image Product environmental profile for TYA610D  | Hager

            Product environmental profile for TYA610D

            PDF
            325 KB
            Image Product environmental profile for TYA610D  | Hager

            Product environmental profile for TYA610D

            PDF
            360 KB
          • RoHS report

            Image Pollutant guidelines for TYA610D  | Hager

            Pollutant guidelines for TYA610D

            RoHS declaration TYA610D (english)

            PDF
            33 KB
            Image Pollutant guidelines for TYA610D  | Hager

            Pollutant guidelines for TYA610D

            REACH declaration TYA610D (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            TYA610A - Output module 10x 4A /230V~, KNX
            TYA610A
            Output module 10x 4A /230V~, KNX
          • 2
            TYA610B - Output module 10x 10A /230V~, KNX
            TYA610B
            Output module 10x 10A /230V~, KNX
          • 3
            TYA610C - Output module 10x 16A /230V~, KNX
            TYA610C
            Output module 10x 16A /230V~, KNX

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group