Output module 4x 10A /230V~, KNX TYA604B
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemyes
-
Multi-phase modesuitable to switch different external conductors
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
-
SwitchingFor switching, e.g. of 4 independent loads or activation of 2 drives
-
Operating modeany combined operation from drive and switching functions possible
-
Number of modules4
-
Indicator lampyes
-
OperationManual operation can be activated via selection switch, thereby deactivation of the KNX function ; manual operation per channel using button (single-area operation)
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttonsmanual operation buttons for on/off (up/down) and bus function on/off per channel/device
-
Button / push-buttonwith illuminated programming button
-
Rated current10 A
-
Operating voltage over bus21…32 V DC
-
Output voltage230 V~
-
System supply voltage30V DC via bus
-
Bus current consumption (data transfer)4 mA
-
Bus current consumption (idle)3 mA
-
Number of entry circuits0
-
Maximum through current10 A
-
Switching current at cos φ = 0.8max. 10 A
-
Width of rail mounted device (RMD)4 modules
-
Height90 mm
-
Width70 mm
-
Max. power with electronic transfo.1000 W
-
Total power loss under IN3 W
-
Output power1200 W
-
Conventional transformers1200 VA
-
Electronic transformers1000 W
-
Fluorescent lamps with electronical ballast (EB)15 x 36 W
-
- uncompensated1000 VA
-
Energy-saving lamps12 x 23 W
-
Power lighting fluo lamps12x23W
-
Max. power fluo. duo lamp comp. series15 x 36 W
-
Max number of LED/CFL lamps12
-
230V LED lamps12 x 23 W
-
Power LED144 W
-
LEDStatus LED integrated in manual operation button
-
Max. power with incandescent lamps1200 W
-
230 V incandescent lamps1200 W
-
230 V halogen lamps1200 W
-
230 V incandescent lamps and halogen lamps1200 W
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Type of contacts4NO
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionquick connect
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
-
Bus connection includedYes
-
Modular expandabilityNo
-
Differentiation characteristic 3 - Saleswith plug-in terminals
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TYA604B
-
ProductNotice
Instruction manuals for TYA604B
PDF1 MB -
ProductETSBase
Product-Database ETS for TYA604B
Logiciel d'application ETS du TYA604A_B_C_D
VD51000 KBProduct-Database ETS for TYA604B
Logiciel d'application ETS du TYA604A_B_C_D
KNXPROD487 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYA604B
Application description ETS TYA604ABCD_TYB606ABCD_TYA608ABCD_TYA610ABCD_TYM616D_TYM620D_TYB602F
PDF10 MB -
ProductECDeclaration
EU Declaration of conformity for TYA604B
PDF303 KB -
ProductEnvironmentProfile
Product environmental profile for TYA604B
PDF307 KBProduct environmental profile for TYA604B
PDF398 KB -
ProductROHS
Pollutant guidelines for TYA604B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYA604B
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com