Output module 4x 4A /230V~, KNX TYA604A

EAN
3250616059863
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    REG
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Manual selec­tion switches / push-but­tons
    manual oper­a­tion buttons for on/off (up/­down) and bus func­tion on/off per chan­nel/device
Main elec­trical features
  • Rated current
    4 A
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    4 mA
  • Bus current consump­tion (idle)
    3 mA
  • Number of entry circuits
    0
  • Maximum through current
    4 A
  • Switching current at cos φ = 0.8
    max. 4 A
Dimen­sions
  • Depth
    65 mm
  • Width of rail mounted device (RMD)
    4 modules
  • Height
    90 mm
Power
  • Max. power with elec­tronic transfo.
    800 W
  • Total power loss under IN
    1 W
  • Output power
    800 W
  • Conven­tional trans­formers
    800 VA
  • Elec­tronic trans­formers
    800 W
Mater­ials
  • Colour
    light grey
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    12 x 36 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    6 x 23 W
  • Power lighting fluo lamps
    6x23W
  • Max. power fluo. duo lamp comp. series
    12 x 36 W
LED control
  • Max number of LED/CFL lamps
    6
  • Power LED
    72 W
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    800 W
  • 230 V incan­des­cent lamps
    800 W
  • 230 V halogen lamps
    800 W
  • 230 V incan­des­cent lamps and halogen lamps
    800 W
Connec­tion
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Modular expand­ab­ility
    No
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

More documentation