DIMMER 4 CHANNELS 300W NE • TXA664A | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX Easy
  • Dimming
  • 4-gang universal - RMD
  • TXA664A
Image  TXA664A of the product Hager | Hager Turkey
Image  TXA664A of the product Hager | Hager Turkey
Image  TXA664A of the product Hager | Hager Turkey
Image  TXA664A of the product Hager | Hager Turkey

DIMMER 4 CHANNELS 300W NE

TXA664A

Image  TXA664A of the product Hager | Hager Turkey
Image  TXA664A of the product Hager | Hager Turkey
Image  TXA664A of the product Hager | Hager Turkey
Image  TXA664A of the product Hager | Hager Turkey
  • KNX Easy

DIMMER 4 CHANNELS 300W NE TXA664A

EAN
3250616048683
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED lumin­aires can be activ­ated via the bus
  • Soft startup
    bulb-­p­re­serving soft startup
Config­ur­a­tion
  • Number of modules
    8
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    manual oper­a­tion also possible without bus, e.g. on building site ; Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; Manual oper­a­tion per channel via button with integ­rated status LED, thereby lockout of KNX func­tion
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    selec­tion switch for manu­al/bus oper­a­tion as well as load setting
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Frequency
    50/60 Hz
  • Rated current
    5.2 A
Voltage
  • Auxil­iary voltage
    230 V AC
  • Input voltage
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    230V AC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    < 2.3 mA
Fuse
  • Fuse
    short-­cir­cuit and over­load proof (elec­tronic fuse) ; short-­cir­cuit proof and over­load proof (dis­play using LEDs) ; over­heating protec­tion (dis­play using LEDs)
Dimen­sions
  • Width of rail mounted device (RMD)
    8 modules
Power
  • Dimmable conven­tional trans­formers
    per channel 300 VA
  • Incan­des­cent bulb power
    20 / 300 W
  • Total power loss under IN
    1.71 W
  • Power of the vari­ator
    0 / 300 W
  • Elec­tronic trans­formers
    per channel 300 W
Power supply
  • Supply voltage
    230 V +10% / -15%
Fluor­es­cent bulbs control
  • Quantity energy-saving lamps
    per channel max. 8
  • Dimmable energy-saving lamps
    per channel 60 W
  • Power lighting fluo lamps
    4 x 60W
LED control
  • Quantity of dimmable, 230 V retrofit LED lamps
    per channel max. 8
  • Max number of LED/CFL lamps
    8
  • Dimmable LED lamps
    per channel 60 W
  • Power LED
    60 W
  • LED
    Status LED integ­rated in manual oper­a­tion button ; Over­heating protec­tion, display using LEDs ; Over­load protec­tion, display via LED
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    300 W
  • 230 V incan­des­cent lamps and halogen lamps
    per channel 300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of load
    universal
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    easy, system
  • Para­met­erisa­tion
    preset beha­viour in the event of bus voltage fail­ure/re­turn
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    4
  • Type of dimmer
    universal
  • Substa­tion input
    No
  • Power boost suit­able
    No
  • Modular expand­ab­ility
    No
  • Dimming prin­ciple
    phase cut-on or cut-off according to load type, self-learning ; minim­um/max­imum dimming values per channel settable on device
  • low noise
    very low noise
Use
  • Local oper­a­tion/hand oper­a­tion
    Yes
Safety
  • Protec­tion
    with over­heat­ing, over­load and short-­cir­cuit protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TXA
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TXA664A  | Hager

    Product Image TXA664A

  • ProductNotice

    Image Instruction manuals for TXA664A  | Hager

    Instruction manuals for TXA664A

    Manual for TYA664A-TXA664A LV Rotary dimmer (EN, 2015-06)

    PDF
    1 MB
  • Technical information

    Image   | Hager
    PDF
    733 KB
  • ProductETSBase

    Image Product-Database ETS for TXA664A  | Hager

    Product-Database ETS for TXA664A

    ETS Database for TXA664A

    KNXPROD
    165 KB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for TXA664A  | Hager

    Application guides ETS / easy link for TXA664A

    Application description TXA661

    PDF
    3 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group