DIMMER 3 CHANNELS 300W NE • TXA663A | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX Easy
          • Dimming
          • 3-gang universal - RMD
          • TXA663A
          Image  TXA663A of the product Hager | Hager Turkey
          Image  TXA663A of the product Hager | Hager Turkey
          Image  TXA663A of the product Hager | Hager Turkey
          Image  TXA663A of the product Hager | Hager Turkey

          DIMMER 3 CHANNELS 300W NE

          TXA663A

          Image  TXA663A of the product Hager | Hager Turkey
          Image  TXA663A of the product Hager | Hager Turkey
          Image  TXA663A of the product Hager | Hager Turkey
          Image  TXA663A of the product Hager | Hager Turkey
          • KNX Easy

          DIMMER 3 CHANNELS 300W NE TXA663A

          EAN
          3250616048690
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Func­tions
          • Multi-phase mode
            for 1 phase oper­a­tion
          • Func­tion
            Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED lumin­aires can be activ­ated via the bus
          • Soft startup
            bulb-­p­re­serving soft startup
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            yes
          • Oper­a­tion
            manual oper­a­tion also possible without bus, e.g. on building site ; Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; Manual oper­a­tion per channel via button with integ­rated status LED, thereby lockout of KNX func­tion
          • Indic­a­tion / display
            status LED integ­rated in the manual oper­a­tion button
          • Manual selec­tion switches / push-but­tons
            selec­tion switch for manu­al/bus oper­a­tion as well as load setting
          • Button / push-button
            with illu­min­ated program­ming button
          Main elec­trical features
          • Frequency
            50/60 Hz
          • Rated current
            4 mA
          Voltage
          • Auxil­iary voltage
            230 V AC
          • Input voltage
            230 V AC
          • Oper­ating voltage over bus
            21…32 V DC
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            < 2.3 mA
          Fuse
          • Fuse
            short-­cir­cuit and over­load proof (elec­tronic fuse) ; short-­cir­cuit proof and over­load proof (dis­play using LEDs) ; over­heating protec­tion (dis­play using LEDs)
          Dimen­sions
          • Width of rail mounted device (RMD)
            6 modules
          Power
          • Dimmable conven­tional trans­formers
            per channel 300 VA
          • Incan­des­cent bulb power
            900 W
          • Total power loss under IN
            770 mW
          • Power dissip­a­tion per coil
            430 mW
          • Power of the vari­ator
            900 W
          • Elec­tronic trans­formers
            per channel 300 W
          Fluor­es­cent bulbs control
          • Quantity energy-saving lamps
            per channel max. 8
          • Dimmable energy-saving lamps
            per channel 60 W
          • Power lighting fluo lamps
            210W
          LED control
          • Quantity of dimmable, 230 V retrofit LED lamps
            per channel max. 8
          • Max number of LED/CFL lamps
            12
          • Dimmable LED lamps
            per channel 60 W
          • Power LED
            210 W
          • LED
            Status LED integ­rated in manual oper­a­tion button ; Over­heating protec­tion, display using LEDs ; Over­load protec­tion, display via LED
          Incan­des­cent bulbs control
          • 230 V incan­des­cent lamps and halogen lamps
            per channel 300 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,25 / 0,75mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Type of load
            universal
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            quick connect
          Settings
          • Supported config­ur­a­tion modes
            easy, system
          • Para­met­erisa­tion
            preset beha­viour in the event of bus voltage fail­ure/re­turn
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of outputs
            3
          • Type of dimmer
            dimming actu­ator
          • Substa­tion input
            Yes
          • Power boost suit­able
            No
          • Modular expand­ab­ility
            No
          • Dimming prin­ciple
            phase cut-on or cut-off according to load type, self-learning ; minim­um/max­imum dimming values per channel settable on device
          • low noise
            very low noise
          Use
          • Local oper­a­tion/hand oper­a­tion
            Yes
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with over­heat­ing, over­load and short-­cir­cuit protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Device family
            TXA
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TXA663A  | Hager

            Product Image TXA663A

          • Instruction manual

            Image Instruction manuals for TXA663A  | Hager

            Instruction manuals for TXA663A

            PDF
            681 KB
          • Technical information

            Image   | Hager
            PDF
            733 KB
          • KNX product database

            Image Product-Database ETS for TXA663A  | Hager

            Product-Database ETS for TXA663A

            ETS Database for TXA663A

            KNXPROD
            291 KB
          • Declaration of conformity

            Image EU Declaration of conformity for TXA663A  | Hager

            EU Declaration of conformity for TXA663A

            Declaration

            PDF
            136 KB
          • PEP document

            Image Product environmental profile for TXA663A  | Hager

            Product environmental profile for TXA663A

            PDF
            323 KB
          • RoHS report

            Image Pollutant guidelines for TXA663A  | Hager

            Pollutant guidelines for TXA663A

            REACH declaration TXA663A (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group