Output 4 -fold 4A TXA204A

EAN
3250616049727
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Bus system
    EIB
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Indic­ator lamp
    yes
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    207 / 230 / 264 V
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Number of entry circuits
    0
  • Maximum through current
    4 A
  • Rated current
    4 A
Power
  • Max. power with elec­tronic transfo.
    800 W
  • Total power loss under IN
    1 W
  • Output power
    800 W
  • Max. switching power
    3200 W
Mater­ials
  • Colour
    stone grey
Fluor­es­cent bulbs control
  • Max. power fluo. duo lamp comp. series
    12 x 36 W
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    800 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of contacts
    4NO
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    4
  • Bidirec­tional radio frequency
    No
  • Modular expand­ab­ility
    No
Safety
  • Protec­tion index IP
    IP20
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX