Dimmer 3 outputs 1/10V • TX211A | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Dimming
          • 3-gang - RMD
          • TX211A
          Image  TX211A of the product Hager | Hager Turkey
          Image  TX211A of the product Hager | Hager Turkey
          Image  TX211A of the product Hager | Hager Turkey

          Dimmer 3 outputs KNX, 1/10V

          TX211A

          Image  TX211A of the product Hager | Hager Turkey
          Image  TX211A of the product Hager | Hager Turkey
          Image  TX211A of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Dimmer 3 outputs KNX, 1/10V TX211A

          EAN
          3250617574037
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Func­tions
          • Multi-phase mode
            suit­able to switch different external conductors
          • Switching
            for switching and controlling elec­tronic ballasts and 1 - 10 V Tronic trans­formers, 105 W
          Config­ur­a­tion
          • Number of modules
            4
          Controls and indic­ators
          • Indic­ator lamp
            yes
          • Oper­a­tion
            manual oper­a­tion also possible without bus, e.g. on building site
          • Manual selec­tion switches / push-but­tons
            with manual selec­tion switch per channel for on/off and status indic­a­tion
          • Button / push-button
            with program­ming button
          Main elec­trical features
          • Frequency
            50 Hz
          • Rated current
            50 A
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Control current
            per channel 50 mA
          • Switching current (ohmic)
            16 A
          • Switching current
            16 A
          Dimen­sions
          • Width of rail mounted device (RMD)
            4 modules
          Power
          • Total power loss under IN
            9 W
          • Conven­tional trans­formers
            1500 VA
          • Power of the vari­ator
            0 / 2300 W
          • Elec­tronic trans­formers
            per channel 1500 W
          Mater­ials
          • Colour inde­pendent of design lines
            light grey
          • Colour
            stone grey
          Lighting control
          • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
            per channel 1000 W
          LED control
          • LED
            with red program­ming LED and red status LED
          Incan­des­cent bulbs control
          • 230 V incan­des­cent lamps and halogen lamps
            per channel 2300 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 6mm²
          • Connec­tion cross-sect. rigid cable
            1,5 / 10mm²
          • Type of load
            universal
          • Conductor cross-sec­tion (flex­ible)
            1…6 mm²
          • Conductor cross-sec­tion (rigid)
            1.5…10 mm²
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with screw terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            with screw
          Settings
          • Supported config­ur­a­tion modes
            system
          • Setting
            basic bright­ness program­mable
          • Para­met­erisa­tion
            beha­viour in the event of bus voltage failure para­met­eris­able
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Type of dimmer
            1 - 10V
          • Modular expand­ab­ility
            No
          • Poten­tial-­free
            with poten­tial-­free NO contacts
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TX211A  | Hager

            Product Image TX211A

          • ProductNotice

            Image Instruction manuals for TX211A  | Hager

            Instruction manuals for TX211A

            PDF
            2 MB
          • Technical information

            Image   | Hager
            PDF
            1 MB
          • ProductETSBase

            Image Product-Database ETS for TX211A  | Hager

            Product-Database ETS for TX211A

            Logiciel d'application ETS du TX211A

            VD5
            32 KB
            Image Product-Database ETS for TX211A  | Hager

            Product-Database ETS for TX211A

            Logiciel d'application ETS du TX211A

            KNXPROD
            48 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for TX211A  | Hager

            EU Declaration of conformity for TX211A

            *

            PDF
            315 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for TX211A  | Hager

            Product environmental profile for TX211A

            PDF
            316 KB
            Image Product environmental profile for TX211A  | Hager

            Product environmental profile for TX211A

            PDF
            307 KB
          • ProductROHS

            Image Pollutant guidelines for TX211A  | Hager

            Pollutant guidelines for TX211A

            REACH declaration TX211A (english)

            PDF
            33 KB
            Image Pollutant guidelines for TX211A  | Hager

            Pollutant guidelines for TX211A

            RoHS declaration TX211A (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group