Power supply 24 V DC 1A • TGA200 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX Easy
  • Power supply
  • Power supply 1 output 24 V
  • TGA200

Power supply 24 V DC 1A

TGA200

  • KNX Easy

Power supply 24 V DC 1A TGA200

EAN
3250615979964
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    EIB
Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Output voltage
    24 V DC
  • Output voltage
    24 V
  • Filtered output voltage
    24V +/- 5%
Elec­tric current
  • Output current
    1 A
Dimen­sions
  • Depth of installed product
    64 mm
  • Height of installed product
    90 mm
  • Width of installed product
    72 mm
Power
  • Current consump­tion
    150 mA
  • Power consumed
    16 VA
  • Power consump­tion (standby)
    0.2 W
  • Total power loss under IN
    15 W
Meas­ure­ment
  • Voltage meas­ure­ment range
    22.8 to 25.2 V
Mater­ials
  • Colour
    stone grey
Install­a­tion, mounting
  • Modular version
    Yes
  • Suit­able for front mounting
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • Short-­cir­cuit protected
    Yes
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Images

    Images may be subject to copyright

    Image TGA200  | Hager

    Product Image TGA200

  • ProductNotice

    Image Instruction manuals for TGA200  | Hager

    Instruction manuals for TGA200

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for TGA200  | Hager

    EU Declaration of conformity for TGA200

    EU Declartion of Conformity

    PDF
    314 KB
  • ProductROHS

    Image Pollutant guidelines for TGA200  | Hager

    Pollutant guidelines for TGA200

    RoHS declaration TGA200 (english)

    PDF
    33 KB
    Image Pollutant guidelines for TGA200  | Hager

    Pollutant guidelines for TGA200

    REACH declaration TGA200 (english)

    PDF
    33 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for TGA200  | Hager

    Product environmental profile for TGA200

    PDF
    304 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group