Impulse 1NO Pushbutton • SVN311 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Push Buttons
  • Push buttons
  • Impulse push buttons
  • SVN311

Impulse 1NO Pushbutton

SVN311

  • Push Buttons

Impulse 1NO Pushbutton SVN311

EAN
3250615721754
Packaging
12 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • Rated impulse with­stand voltage
    4000 V
  • Switching voltage
    230 V
Elec­tric current
  • Rated current
    16 A
  • Moment­ary-­con­tact current
    16 A
  • Prospective short circuit with­stand with MCB 16A B curve
    1000A [Prot:16A­curveB]
  • Prospective short circuit with­stand with fuse 16A gG
    1000A [Prot:16AgG]
  • Thermal rated current outside of hous­ings
    16 A
Dimen­sions
  • Depth of installed product
    66 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    0 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    15000
  • Number of mech­an­ical oper­a­tions
    15000
Mater­ials
  • Colour
    not applic­able
Install­a­tion, mounting
  • Tight­ening torque
    1,7Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 6mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 10mm²
  • Type of connec­tion
    with screw
Equip­ment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    1
  • Quantity of INV contacts
    0
Use condi­tions
  • Oper­ating temper­ature
    -20…50 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image SVN311  | Hager

    Product Image SVN311

  • ProductECDeclaration

    Image EU Declaration of conformity for SVN311  | Hager

    EU Declaration of conformity for SVN311

    Declaration

    PDF
    574 KB
  • ProductROHS

    Image Pollutant guidelines for SVN311  | Hager

    Pollutant guidelines for SVN311

    REACH declaration SVN311 (english)

    PDF
    33 KB
    Image Pollutant guidelines for SVN311  | Hager

    Pollutant guidelines for SVN311

    RoHS-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    SVN331 - Impulse 2NO Pushbutton
    SVN331
    Impulse 2NO Pushbutton
  • 2
    SVN321 - Impulse 1NC Pushbutton
    SVN321
    Impulse 1NC Pushbutton
  • 3
    SVN391 - Impulse 1NO + 1NC Double Pushbutton
    SVN391
    Impulse 1NO + 1NC Double Pushbutton

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group