Terminal cover H400-H630 4P short • HYD026H | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Main Incomers
  • h3 MCCBs
  • Auxil­i­aries and accessories for h400-h630
  • Terminal covers
  • HYD026H

Terminal cover H400-H630 4P short

HYD026H

Image  HYD026H of the product Hager | Hager Turkey
  • h3 MCCBs

Terminal cover H400-H630 4P short HYD026H

EAN
3250613370213
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    4 P
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m

Downloads

  • Images

    Images may be subject to copyright

    Image HYD026H  | Hager

    Product Image HYD026H

  • Declaration of conformity

    Image EU Declaration of conformity for HYD026H  | Hager

    EU Declaration of conformity for HYD026H

    Declaration

    PDF
    329 KB
  • RoHS report

    Image Pollutant guidelines for HYD026H  | Hager

    Pollutant guidelines for HYD026H

    REACH declaration HYD026H (english)

    PDF
    103 KB
    Image Pollutant guidelines for HYD026H  | Hager

    Pollutant guidelines for HYD026H

    RoHS declaration HYD026H (english)

    PDF
    103 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    2
  • 1
    HYD024H - Terminal cover H400-H630 4P spreader
    HYD024H
    Terminal cover H400-H630 4P spreader
  • 2
    HYD025H - Terminal cover H400-H630 3P short
    HYD025H
    Terminal cover H400-H630 3P short

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group