Motor operator H400-H630 100-240VAC • HXD042H | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Main Incomers
  • h3 MCCBs
  • Auxil­i­aries and accessories for h400-h630
  • Motor oper­ators
  • HXD042H
  • h3 MCCBs

Motor operator H400-H630 100-240VAC HXD042H

EAN
3250613370039
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Motor operator H400-H630 100-240VAC

HXD042H

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    motor drive
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    100 / 240 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • DC control voltage
    0 V
  • Command voltage AC
    100 / 240 V
  • Rated oper­a­tional voltage in DC
    0 V
Frequency
  • Frequency
    50 to 60 Hz
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m

Downloads

  • Images

    Images may be subject to copyright

    Image HXD042H  | Hager

    Product Image HXD042H

  • Instruction manual

    Image Instruction manuals for HXD042H  | Hager

    Instruction manuals for HXD042H

    User instruction Motor Operator h400/630

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for HXD042H  | Hager

    EU Declaration of conformity for HXD042H

    Declaration

    PDF
    329 KB
  • RoHS report

    Image Pollutant guidelines for HXD042H  | Hager

    Pollutant guidelines for HXD042H

    RoHS declaration HXD042H (english)

    PDF
    103 KB
    Image Pollutant guidelines for HXD042H  | Hager

    Pollutant guidelines for HXD042H

    REACH declaration HXD042H (english)

    PDF
    103 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    HXD040H - Motor operator h400-h630 24-48V DC
    HXD040H
    Motor operator h400-h630 24-48V DC

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group