MCCB h250 3P 50kA 250A TM • HNG250U | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Main Incomers
          • h3 MCCBs
          • x250 / h250 MCCBs
          • MCCB h250 3 pole 50kA TM
          • HNG250U
          Image  HNG250U of the product Hager | Hager Turkey
          Image  HNG250U of the product Hager | Hager Turkey
          Image  HNG250U of the product Hager | Hager Turkey

          Moulded Case Circuit Breaker h250 3P 50kA 250A TM

          HNG250U

          Image  HNG250U of the product Hager | Hager Turkey
          Image  HNG250U of the product Hager | Hager Turkey
          Image  HNG250U of the product Hager | Hager Turkey
          • h3 MCCBs

          Moulded Case Circuit Breaker h250 3P 50kA 250A TM HNG250U

          EAN
          3250613247102
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Toggle
          • Number of poles
            3 P
          • Type of pole
            3P3D
          Func­tions
          • Complete device with protec­tion unit
            Yes
          • Trip Unit
            TM A/A
          • With integ­rated earth leakage fault protec­tion
            No
          Config­ur­a­tion
          • Number of modules
            6
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            220 / 690 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            800 V
          • Rated impulse with­stand voltage
            8 kV
          • With under voltage release
            No
          Elec­tric current
          • Rated current
            250 A
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
            7.5 kA
          • Thermal protec­tion nob setting xIN
            0.63 / 0.8 / 1
          • Breaking capa­city on 1 pole for IT 230V NF 60947-2
            51 kA
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            9 kA
          • Rated service breaking capa­city Ics AC according IEC 60947-2
            50 %
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
            50 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            50 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
            50 kA
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            1
          Power
          • Total power loss under IN
            48.9 W
          • Power loss per pole at In
            16.3 W
          Trip­ping
          • Trip­mode
            TM
          • Thermal protec­tion trip time
            0 ms
          • Time of response when opening
            20 ms
          Elec­trical specific­a­tions
          • Magnetic trip delay time
            0 ms
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            1000
          • Number of mech­an­ical oper­a­tions
            4000
          Install­a­tion, mounting
          • DIN rail mounting with optional adapt­ator
            No
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            35 / 150mm²
          • Connec­tion cross-sect. rigid cable
            35 / 185mm²
          • Connec­tion
            Front connec­tion
          • Type of connec­tion
            Terminal
          Settings
          • Range of the magnetic adjust­ment
            1500 / 2000 / 2500 A
          • Magnetic protec­tion nob setting xIN
            6 / 8 / 10
          • Setting type In or Ith
            IN
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            0
          • Number of auxil­iary contacts as change-over contact
            0
          • Motor drive optional
            Yes
          Use cases
          • Category of use
            A
          Stand­ards
          • Standard text
            IEC 60947-2
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -35…70 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image HNG250U  | Hager

            Product Image HNG250U

          • ProductNotice

            Image Instruction manuals for HNG250U  | Hager

            Instruction manuals for HNG250U

            PDF
            9 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for HNG250U  | Hager

            EU Declaration of conformity for HNG250U

            MCCB h250

            PDF
            360 KB
          • ProductROHS

            Image Pollutant guidelines for HNG250U  | Hager

            Pollutant guidelines for HNG250U

            RoHS declaration HNG250U (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            HNG020U - Moulded Case Circuit Breaker h250 3P 30kA 20A TM
            HNG020U
            Moulded Case Circuit Breaker h250 3P 30kA 20A TM
          • 2
            HNG032U - Moulded Case Circuit Breaker h250 3P 30kA 32A TM
            HNG032U
            Moulded Case Circuit Breaker h250 3P 30kA 32A TM
          • 3
            HNG063U - Moulded Case Circuit Breaker  h250 3P 50kA 63A TM
            HNG063U
            Moulded Case Circuit Breaker h250 3P 50kA 63A TM
          • 4
            HNG100U - Moulded Case Circuit Breaker  h250 3P 50kA 100A TM
            HNG100U
            Moulded Case Circuit Breaker h250 3P 50kA 100A TM
          • 5
            HNG125U - Moulded Case Circuit Breaker  h250 3P 50kA 125A TM
            HNG125U
            Moulded Case Circuit Breaker h250 3P 50kA 125A TM

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group