MCCB X250 4P 40kA 100A TM • HNB101U | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Main Incomers
  • h3 MCCBs
  • x250 / h250 MCCBs
  • MCCBs x250 4 pole 40 kA TM
  • HNB101U

Moulded Case Circuit Breaker X250 4P 40kA 100A TM

HNB101U

  • h3 MCCBs

Moulded Case Circuit Breaker X250 4P 40kA 100A TM HNB101U

EAN
3250613347680
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Number of poles
    4 P
  • Type of pole
    4P4D N:0/100%
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Trip Unit
    TM A/A
  • With integ­rated earth leakage fault protec­tion
    No
Config­ur­a­tion
  • Number of modules
    8
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    800 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    100 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    4 kA
  • Thermal protec­tion nob setting xIN
    0.63 / 0.8 / 1
  • Thermal setting current on neutral pole
    1 In
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    51 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    50 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    40 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    40 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
    30 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    1
Power
  • Total power loss under IN
    24.8 W
  • Power loss per pole at In
    8.3 W
Trip­ping
  • Trip­mode
    TM
  • Thermal protec­tion trip time
    0 ms
  • Time of response when opening
    10 ms
Elec­trical specific­a­tions
  • Magnetic trip delay time
    0 ms
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • DIN rail mounting with optional adapt­ator
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    35 / 150mm²
  • Connec­tion cross-sect. rigid cable
    35 / 185mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    Terminal
Settings
  • Range of the magnetic adjust­ment
    600 / 800 / 1000 / 1300 A
  • Magnetic protec­tion nob setting xIN
    6 / 8 / 10 / 13
  • Setting type In or Ith
    IN
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    Yes
Use cases
  • Category of use
    A
Stand­ards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -35…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image HNB101U  | Hager

    Product Image HNB101U

  • Instruction manual

    Image Instruction manuals for HNB101U  | Hager

    Instruction manuals for HNB101U

    PDF
    9 MB
  • Product data sheet

    Image Product data sheets for HNB101U  | Hager

    Product data sheets for HNB101U

    UK_PD_TDS_MCCBx250.pdf

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for HNB101U  | Hager

    EU Declaration of conformity for HNB101U

    EU Declaration of Conformity

    PDF
    326 KB
    Image EU Declaration of conformity for HNB101U  | Hager

    EU Declaration of conformity for HNB101U

    UKCA Declaration of Conformity

    PDF
    329 KB
    Image EU Declaration of conformity for HNB101U  | Hager

    EU Declaration of conformity for HNB101U

    Declaration

    PDF
    493 KB
  • PEP document

    Image Product environmental profile for HNB101U  | Hager

    Product environmental profile for HNB101U

    PDF
    435 KB
  • RoHS report

    Image Pollutant guidelines for HNB101U  | Hager

    Pollutant guidelines for HNB101U

    REACH declaration HNB101U (english)

    PDF
    32 KB
    Image Pollutant guidelines for HNB101U  | Hager

    Pollutant guidelines for HNB101U

    RoHS declaration HNB101U (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    4
  • 1
    HNB126U - Moulded Case Circuit Breaker X250 4P 40kA 125A TM
    HNB126U
    Moulded Case Circuit Breaker X250 4P 40kA 125A TM
  • 2
    HNB161U - Moulded Case Circuit Breaker X250 4P 40kA 160A TM
    HNB161U
    Moulded Case Circuit Breaker X250 4P 40kA 160A TM
  • 3
    HNB201U - Moulded Case Circuit Breaker X250 4P 40kA 200A TM
    HNB201U
    Moulded Case Circuit Breaker X250 4P 40kA 200A TM
  • 4
    HNB251U - Moulded Case Circuit Breaker X250 4P 40kA 250A TM
    HNB251U
    Moulded Case Circuit Breaker X250 4P 40kA 250A TM

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group