MCCB x160 3P 40kA 125A • HNA125Z | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Main Incomers
          • h3 MCCBs
          • x160 MCCBs
          • MCCBs x160 3 pole 40 kA
          • HNA125Z
          Image  HNA125Z of the product Hager | Hager Turkey
          Image  HNA125Z of the product Hager | Hager Turkey

          Moulded Case Circuit Breaker x160 3P 40kA 125A

          HNA125Z

          Image  HNA125Z of the product Hager | Hager Turkey
          Image  HNA125Z of the product Hager | Hager Turkey
          • h3 MCCBs

          Moulded Case Circuit Breaker x160 3P 40kA 125A HNA125Z

          EAN
          3250613149710
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Toggle
          • Number of poles
            3 P
          • Type of pole
            3P3D
          Func­tions
          • Complete device with protec­tion unit
            Yes
          • Trip Unit
            TM F/F
          • With integ­rated earth leakage fault protec­tion
            No
          Config­ur­a­tion
          • Number of modules
            4.5
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            220 / 415 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            690 V
          • Rated impulse with­stand voltage
            8 kV
          • With under voltage release
            No
          Elec­tric current
          • Rated current
            125 A
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
            6 kA
          • Thermal protec­tion nob setting xIN
            1
          • Breaking capa­city on 1 pole for IT 230V NF 60947-2
            51 kA
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            9 kA
          • Rated service breaking capa­city Ics AC according IEC 60947-2
            50 %
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
            40 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            40 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
            25 kA
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            1
          Power
          • Total power loss under IN
            33 W
          • Power loss per pole at In
            11 W
          Trip­ping
          • Trip­mode
            TM
          • Thermal protec­tion trip time
            0 ms
          • Time of response when opening
            10 ms
          Elec­trical specific­a­tions
          • Magnetic trip delay time
            0 ms
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            1000
          • Number of mech­an­ical oper­a­tions
            4000
          Install­a­tion, mounting
          • DIN rail mounting with optional adapt­ator
            Yes
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            4 / 70mm²
          • Connec­tion cross-sect. rigid cable
            4 / 95mm²
          • Connec­tion
            Front connec­tion
          • Type of connec­tion
            with screw
          Settings
          • Range of the magnetic adjust­ment
            1500 A
          • Setting type In or Ith
            IN
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            0
          • Number of auxil­iary contacts as change-over contact
            0
          • Motor drive optional
            No
          Use cases
          • Category of use
            A
          Stand­ards
          • Standard text
            IEC 60947-2
          • European directive WEEE
            not concerned
          Use condi­tions
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates

          Downloads

          • Images

            Images may be subject to copyright

            Image HNA125Z  | Hager

            Product Image HNA125Z

          • ProductNotice

            Image Instruction manuals for HNA125Z  | Hager

            Instruction manuals for HNA125Z

            PDF
            12 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for HNA125Z  | Hager

            EU Declaration of conformity for HNA125Z

            EU Declaration of Conformity

            PDF
            430 KB
            Image EU Declaration of conformity for HNA125Z  | Hager

            EU Declaration of conformity for HNA125Z

            UKCA Declaration of Conformity

            PDF
            435 KB
            Image EU Declaration of conformity for HNA125Z  | Hager

            EU Declaration of conformity for HNA125Z

            Declaration

            PDF
            276 KB
            Image EU Declaration of conformity for HNA125Z  | Hager

            EU Declaration of conformity for HNA125Z

            Declaration

            PDF
            215 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            HNA016Z - Moulded Case Circuit Breaker x160 3P 40kA 16A
            HNA016Z
            Moulded Case Circuit Breaker x160 3P 40kA 16A
          • 2
            HNA020Z - Moulded Case Circuit Breaker x160 3P 40kA 20A
            HNA020Z
            Moulded Case Circuit Breaker x160 3P 40kA 20A
          • 3
            HNA025Z - Moulded Case Circuit Breaker x160 3P 40kA 25A
            HNA025Z
            Moulded Case Circuit Breaker x160 3P 40kA 25A
          • 4
            HNA032Z - Moulded Case Circuit Breaker x160 3P 40kA 32A
            HNA032Z
            Moulded Case Circuit Breaker x160 3P 40kA 32A
          • 5
            HNA040Z - Moulded Case Circuit Breaker x160 3P 40kA 40A
            HNA040Z
            Moulded Case Circuit Breaker x160 3P 40kA 40A

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group