MCCB h3+ P160 MAG 3x80A 50kA • HMS080BC | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Main Incomers
  • h3+ MCCBs
  • h3+ MCCBs P160 MAG
  • h3+ MCCBs P160 MAG 50kA
  • HMS080BC
Image  HMS080BC of the product Hager | Hager Turkey
Image  HMS080BC of the product Hager | Hager Turkey

Moulded Case Circuit Breaker h3+ P160 MAG 3P3D 80A 50kA CTC

HMS080BC

Image  HMS080BC of the product Hager | Hager Turkey
Image  HMS080BC of the product Hager | Hager Turkey
  • h3+ MCCBs

Moulded Case Circuit Breaker h3+ P160 MAG 3P3D 80A 50kA CTC HMS080BC

EAN
3250613177386
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Neutral posi­tion
    without neutral
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3P3D
  • Type of case
    Fixed built-in
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Reversing switch
    No
  • Version as main switch
    Yes
  • Version as emer­gency stop install­a­tion
    No
  • Version as safety switch
    No
  • Version as main­ten­ance-/ser­vice switch
    Yes
  • Trip Unit
    MAG (ICB)
  • With integ­rated earth leakage fault protec­tion
    No
Controls and indic­ators
  • Motor drive integ­rated
    No
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 690 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    800 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    80 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    6 kA
  • Rated service breaking capa­city Ics under 660V AC according IEC 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 690V NF 60947-2
    2.5 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    65 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    65 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    50 kA
  • Rated service breaking capa­city Ics under 110-138V AC according IEC 60947-2
    65 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
    65 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660V AC IEC 60947-2
    6 kA
Dimen­sions
  • Depth of installed product
    97 mm
  • Height of installed product
    130 mm
  • Width of installed product
    90 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    17.7 W
  • Power loss per pole at In
    5.9 W
Trip­ping
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    40000
Cover, door
  • Inter­lock­able
    Yes
Install­a­tion, mounting
  • Tight­ening torque
    6Nm
  • DIN rail mounting with optional adapt­ator
    Yes
  • Suit­able for front mounting center
    No
  • Suit­able for front mounting
    No
  • Suit­able for ground mounting
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    6 / 70mm²
  • Connec­tion cross-sect. rigid cable
    6 / 95mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    with screw
Protec­tion
  • Instant­an­eous protec­tion (Ii): type
    fixed
Cable
  • Cable Material
    Cu
Settings
  • Range of the magnetic adjust­ment
    480 / 640 / 800 / 960 A
  • Magnetic protec­tion nob setting xIN
    6 / 8 / 10 / 12
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    No
  • Can be access­or­ized
    Yes
Use cases
  • Category of use
    A
Use
  • Vibra­tions and shocks with­stand
    IEC 68068-2-52 Test FC
Stand­ards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    95%HR 55°C sev Kn (IEC 68-2-30/52)

Downloads

  • Images

    Images may be subject to copyright

    Image HMS080BC  | Hager

    Product Image HMS080BC

  • Installation manual

    Image Installation manuals for HMS080BC  | Hager

    Installation manuals for HMS080BC

    Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

    PDF
    7 MB
    Image Installation manuals for HMS080BC  | Hager

    Installation manuals for HMS080BC

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    PDF
    4 MB
  • Installation handbook

    Image Installation handbooks for HMS080BC  | Hager

    Installation handbooks for HMS080BC

    PDF
    48 MB
    Image Installation handbooks for HMS080BC  | Hager

    Installation handbooks for HMS080BC

    Technical catalogue

    PDF
    48 MB
  • STEP files

    Image STEP models for HMS080BC  | Hager

    STEP models for HMS080BC

    CAD file for MCCB 160A 3P

    STP
    886 KB
  • Declaration of conformity

    Image EU Declaration of conformity for HMS080BC  | Hager

    EU Declaration of conformity for HMS080BC

    Declaration

    PDF
    300 KB
  • PEP document

    Image Product environmental profile for HMS080BC  | Hager

    Product environmental profile for HMS080BC

    PDF
    428 KB
  • RoHS report

    Image Pollutant guidelines for HMS080BC  | Hager

    Pollutant guidelines for HMS080BC

    REACH declaration HMS080BC (english)

    PDF
    32 KB
    Image Pollutant guidelines for HMS080BC  | Hager

    Pollutant guidelines for HMS080BC

    RoHS declaration HMS080BC (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group