MCCB x160 4P 25kA 16A • HHA017Z | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Main Incomers
  • h3 MCCBs
  • x160 MCCBs
  • MCCBs x160 4 pole 25 kA
  • HHA017Z

Moulded Case Circuit Breaker x160 4P 25kA 16A

HHA017Z

  • h3 MCCBs

Moulded Case Circuit Breaker x160 4P 25kA 16A HHA017Z

EAN
3250613149758
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Number of poles
    4 P
  • Type of pole
    4P4D
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Trip Unit
    TM F/F
  • With integ­rated earth leakage fault protec­tion
    No
Config­ur­a­tion
  • Number of modules
    6
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    690 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    16 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    4 kA
  • Thermal protec­tion nob setting xIN
    1
  • Thermal setting current on neutral pole
    1 In
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    21 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    80 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
    20 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    1
Power
  • Total power loss under IN
    5.3 W
  • Power loss per pole at In
    1.8 W
Trip­ping
  • Trip­mode
    TM
  • Thermal protec­tion trip time
    0 ms
  • Time of response when opening
    10 ms
Elec­trical specific­a­tions
  • Magnetic trip delay time
    0 ms
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • DIN rail mounting with optional adapt­ator
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    4 / 70mm²
  • Connec­tion cross-sect. rigid cable
    4 / 95mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    with screw
Settings
  • Range of the magnetic adjust­ment
    600 A
  • Setting type In or Ith
    IN
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    No
Use cases
  • Category of use
    A
Stand­ards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    not concerned
Use condi­tions
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates

Downloads

  • Images

    Images may be subject to copyright

    Image HHA017Z  | Hager

    Product Image HHA017Z

  • ProductNotice

    Image Instruction manuals for HHA017Z  | Hager

    Instruction manuals for HHA017Z

    PDF
    12 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for HHA017Z  | Hager

    EU Declaration of conformity for HHA017Z

    EU Declaration of Conformity

    PDF
    430 KB
    Image EU Declaration of conformity for HHA017Z  | Hager

    EU Declaration of conformity for HHA017Z

    UKCA Declaration of Conformity

    PDF
    435 KB
    Image EU Declaration of conformity for HHA017Z  | Hager

    EU Declaration of conformity for HHA017Z

    Declaration

    PDF
    276 KB
    Image EU Declaration of conformity for HHA017Z  | Hager

    EU Declaration of conformity for HHA017Z

    Declaration

    PDF
    215 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HHA021Z - Moulded Case Circuit Breaker x160 4P 25kA 20A
    HHA021Z
    Moulded Case Circuit Breaker x160 4P 25kA 20A
  • 2
    HHA026Z - Moulded Case Circuit Breaker x160 4P 25kA 25A
    HHA026Z
    Moulded Case Circuit Breaker x160 4P 25kA 25A
  • 3
    HHA033Z - Moulded Case Circuit Breaker x160 4P 25kA 32A
    HHA033Z
    Moulded Case Circuit Breaker x160 4P 25kA 32A
  • 4
    HHA041Z - Moulded Case Circuit Breaker x160 4P 25kA 40A
    HHA041Z
    Moulded Case Circuit Breaker x160 4P 25kA 40A
  • 5
    HHA051Z - Moulded Case Circuit Breaker x160 4P 25kA 50A
    HHA051Z
    Moulded Case Circuit Breaker x160 4P 25kA 50A

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group