MCCB h1000 3P 70kA 800A LSI • HEE800H | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Main Incomers
          • h3 MCCBs
          • h1000 MCCBs
          • MCCBs h1000 3 pole 70 kA
          • HEE800H
          Image  HEE800H of the product Hager | Hager Turkey
          Image  HEE800H of the product Hager | Hager Turkey

          Moulded Case Circuit Breaker h1000 3P 70kA 800A LSI

          HEE800H

          Image  HEE800H of the product Hager | Hager Turkey
          Image  HEE800H of the product Hager | Hager Turkey
          • h3 MCCBs

          Moulded Case Circuit Breaker h1000 3P 70kA 800A LSI HEE800H

          EAN
          3250613349776
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Toggle
          • Number of poles
            3 P
          • Type of pole
            3P3D
          Func­tions
          • Complete device with protec­tion unit
            Yes
          • Trip Unit
            LSI
          • With integ­rated earth leakage fault protec­tion
            No
          Config­ur­a­tion
          • Number of modules
            12
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            220 / 690 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            800 V
          • Rated impulse with­stand voltage
            8 kV
          • With under voltage release
            No
          Elec­tric current
          • Rated current
            800 A
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
            20 kA
          • Thermal protec­tion nob setting xIN
            0.4 / 0.5 / 0.63 / 0.9 / 0.95 / 1
          • Breaking capa­city on 1 pole for IT 230V NF 60947-2
            60 kA
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            9 kA
          • Rated service breaking capa­city Ics AC according IEC 60947-2
            71 %
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            100 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            100 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
            70 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            70 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
            65 kA
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            1
          Power
          • Total power loss under IN
            153.6 W
          • Power loss per pole at In
            51.2 W
          Trip­ping
          • Trip­mode
            LSI
          • Thermal protec­tion trip time
            5 / 10 / 11 / 19 / 21 / 29 ms
          • Time of response when opening
            10 ms
          Elec­trical specific­a­tions
          • Magnetic trip delay time
            100 to 200 ms
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            1000
          • Number of mech­an­ical oper­a­tions
            4000
          Install­a­tion, mounting
          • DIN rail mounting with optional adapt­ator
            No
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            2x240mm²
          • Connec­tion cross-sect. rigid cable
            2x240mm²
          • Connec­tion
            Front connec­tion
          • Type of connec­tion
            Terminal
          Settings
          • Range of the magnetic adjust­ment
            4480 / 5600 / 7000 / 8960 / 9600 / 9600 / 9600 A
          • Magnetic protec­tion nob setting xIN
            2.5 / 5 / 10
          • Setting type In or Ith
            IrTh
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            0
          • Number of auxil­iary contacts as change-over contact
            0
          • Motor drive optional
            Yes
          Use cases
          • Category of use
            A
          Stand­ards
          • Standard text
            IEC 60947-2
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -35…70 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image HEE800H  | Hager

            Product Image HEE800H

          • ProductNotice

            Image Instruction manuals for HEE800H  | Hager

            Instruction manuals for HEE800H

            PDF
            7 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for HEE800H  | Hager

            EU Declaration of conformity for HEE800H

            Declaration

            PDF
            311 KB
          • ProductROHS

            Image Pollutant guidelines for HEE800H  | Hager

            Pollutant guidelines for HEE800H

            RoHS declaration HEE800H (english)

            PDF
            103 KB
            Image Pollutant guidelines for HEE800H  | Hager

            Pollutant guidelines for HEE800H

            REACH declaration HEE800H (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            1
          • 1
            HEE970H - Moulded Case Circuit Breaker h1000 3P 70kA 1000A LSI
            HEE970H
            Moulded Case Circuit Breaker h1000 3P 70kA 1000A LSI

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group