Switch h1000 3P 800A • HCE800H | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Main Incomers
          • h3 MCCBs
          • h800 MCCBs
          • Switch discon­nectors h800 3 pole
          • HCE800H
          Image  HCE800H of the product Hager | Hager Turkey
          Image  HCE800H of the product Hager | Hager Turkey

          Switch h1000 3P 800A

          HCE800H

          Image  HCE800H of the product Hager | Hager Turkey
          Image  HCE800H of the product Hager | Hager Turkey
          • h3 MCCBs

          Switch h1000 3P 800A HCE800H

          EAN
          3250613363178
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Toggle
          • Neutral posi­tion
            without neutral
          • Number of poles
            3 P
          • Type of pole
            3 P
          Func­tions
          • Reversing switch
            No
          • Trip Unit
            SWITCH
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            220 / 690 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            800 V
          • Rated impulse with­stand voltage
            8 kV
          Elec­tric current
          • Rated current
            800 A
          • Rated oper­a­tional current in AC21
            800 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            1
          Power
          • Total power loss under IN
            148.8 W
          • Power loss per pole at In
            49.6 W
          • Contact rating with 400 V in AC1
            526 kW
          Trip­ping
          • Time of response when opening
            10 ms
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            4500
          • Number of mech­an­ical oper­a­tions
            15000
          Cover, door
          • Inter­lock­able
            Yes
          Mater­ials
          • Toggle colour
            Black
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            2x240mm²
          • Connec­tion cross-sect. rigid cable
            2x240mm²
          • Connec­tion
            Front connec­tion
          • Type of connec­tion
            Terminal
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            0
          • Number of auxil­iary contacts as change-over contact
            0
          • Motor drive optional
            Yes
          Use cases
          • Category of use
            A
          Stand­ards
          • Standard text
            IEC 60947-3
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            85% / 50°C
          • Stor­age/trans­port temper­ature
            -35…70 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image HCE800H  | Hager

            Product Image HCE800H

          • ProductNotice

            Image Instruction manuals for HCE800H  | Hager

            Instruction manuals for HCE800H

            PDF
            7 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for HCE800H  | Hager

            EU Declaration of conformity for HCE800H

            Declaration

            PDF
            330 KB
            Image EU Declaration of conformity for HCE800H  | Hager

            EU Declaration of conformity for HCE800H

            Declaration

            PDF
            316 KB
          • ProductROHS

            Image Pollutant guidelines for HCE800H  | Hager

            Pollutant guidelines for HCE800H

            REACH declaration HCE800H (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group