slottet panel trunking HA7 60x120, lg • HA760120 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable Manage­ment
  • Enclosure Trunking
  • Cable ducting system
  • tehalit.HA7 halogen free slotted trunking
  • tehalit.BA7 base and lid depth 60 mm
  • HA760120

slottet panel trunking HA7 60x120, light grey

HA760120

  • Cable ducting system

slottet panel trunking HA7 60x120, light grey HA760120

EAN
4012740199230
Packaging
12 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Flex­ible
    No
Config­ur­a­tion
  • Side wall config­ur­a­tion
    Slotted
Elec­tric current
  • Current leak stable
    Yes
Dimen­sions
  • Trunking height
    60 mm
  • Length
    2000 mm
  • Trunking width
    120 mm
  • Slot width
    6 mm
  • Tongue width
    6.5 mm
Cover, door
  • Lid shape
    loose
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    EN 50085-2-3:1999
  • Fixing type
    bottom punching
Cable
  • Number of wires 1,5 mm² - 40% filling degree
    211
  • Intern­al/useful cross section
    5558 mm²
  • Number of wires 2,5 mm² - 40% filling degree
    151
  • Number of wires 1,0 mm² - 40% filling degree
    294
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • UL 94 clas­si­fic­a­tion
    V0
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Fire­proof clas­si­fic­a­tion
    M1
temper­atur
  • Ambient temper­ature
    -25…90 °C

Downloads

  • Images

    Images may be subject to copyright

    Image HA760120  | Hager

    Product Image HA760120

  • STEP files

    Image STEP models for HA760120  | Hager

    STEP models for HA760120

    Step Model HA760120

    STP
    859 KB
  • Product data sheet

    Image Product data sheets for HA760120  | Hager

    Product data sheets for HA760120

    Product sheet for slotted trunking system HA7 in English

    PDF
    380 KB
  • RoHS report

    Image Pollutant guidelines for HA760120  | Hager

    Pollutant guidelines for HA760120

    REACH declaration HA760120 (english)

    PDF
    32 KB
    Image Pollutant guidelines for HA760120  | Hager

    Pollutant guidelines for HA760120

    RoHS declaration HA760120 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    HA760025 - slottet panel trunking HA7 60x25, light grey
    HA760025
    slottet panel trunking HA7 60x25, light grey
  • 2
    HA760040 - slottet panel trunking HA7 60x40, light grey
    HA760040
    slottet panel trunking HA7 60x40, light grey
  • 3
    HA760060 - slottet panel trunking HA7 60x60, light grey
    HA760060
    slottet panel trunking HA7 60x60, light grey
  • 4
    HA760080 - slottet panel trunking HA7 60x80, light grey
    HA760080
    slottet panel trunking HA7 60x80, light grey
  • 5
    HA760100 - slottet panel trunking HA7 60x100, light grey
    HA760100
    slottet panel trunking HA7 60x100, light grey

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group