Encl., NewVegaD, 837x550x150mm, 96 mod. • FU42DN | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Final Distri­bu­tion Boards
          • Vega D
          • vega D flush and surface enclos­ures
          • Flush enclos­ures without door
          • FU42DN
          Image  FU42DN of the product Hager | Hager Turkey
          Image  FU42DN of the product Hager | Hager Turkey

          Enclosure, NewVegaD, 837x550x150mm, 96 modules, flush-mounted, distribution

          FU42DN

          Image  FU42DN of the product Hager | Hager Turkey
          Image  FU42DN of the product Hager | Hager Turkey
          • Vega D

          Enclosure, NewVegaD, 837x550x150mm, 96 modules, flush-mounted, distribution FU42DN

          EAN
          3250612710737
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Module
            with terminals
          • Number of modules
            96
          Elec­tric current
          • Rated current
            160 A
          Dimen­sions
          • Inser­tion depth
            110 mm
          • Depth of installed product
            150 mm
          • Internal depth
            110 mm
          • Height of installed product
            837 mm
          • Install­a­tion height
            837 mm
          • Width of installed product
            600 mm
          • Thick­ness of side­wall material
            1 mm
          • Built-in width
            550 mm
          Cover, door
          • Cover type
            With Notch
          • Door locking
            without
          • Door leave
            single
          • Trans­parent cover or door
            No
          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          Install­a­tion, mounting
          • Suit­able for outdoor use
            No
          Connec­tion
          • Number of conduit inlets
            4
          Settings
          • Enclosure type
            Distrib­utor empty cabinet
          Equip­ment
          • Number of rows
            4
          • Quantity of section in width
            2
          • Quantity of rails
            4
          • Can be access­or­ized
            Yes
          • Number of open­ings for flange plates
            2
          • Exten­sion possible
            No
          • Earthing terminal block
            No
          • Neutral terminal block
            No
          • Signal passing door
            No
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • Protec­tion index IP
            IP30
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No

          Downloads

          • Images

            Images may be subject to copyright

            Image FU42DN  | Hager

            Product Image FU42DN

          • ProductNotice

            Image Instruction manuals for FU42DN  | Hager

            Instruction manuals for FU42DN

            PDF
            11 MB
          • Installation handbook

            Image Installation handbooks for FU42DN  | Hager

            Installation handbooks for FU42DN

            PDF
            11 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for FU42DN  | Hager

            EU Declaration of conformity for FU42DN

            Declaration

            PDF
            190 KB
          • ProductROHS

            Image Pollutant guidelines for FU42DN  | Hager

            Pollutant guidelines for FU42DN

            REACH declaration FU42DN (english)

            PDF
            33 KB
            Image Pollutant guidelines for FU42DN  | Hager

            Pollutant guidelines for FU42DN

            RoHS declaration FU42DN (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            3
          • 1
            FU52DN - Enclosure, NewVegaD, 987x550x150mm, 120 modules, flush-mounted, distribution
            FU52DN
            Enclosure, NewVegaD, 987x550x150mm, 120 modules, flush-mounted, distribution
          • 2
            FU62DN - Enclosure, NewVegaD, 1137x550x150mm, 144 modules, flush-mounted, distribution
            FU62DN
            Enclosure, NewVegaD, 1137x550x150mm, 144 modules, flush-mounted, distribution
          • 3
            FU72DN - Enclosure, NewVegaD, 1287x550x150mm, 168 modules, flush-mounted, distribution
            FU72DN
            Enclosure, NewVegaD, 1287x550x150mm, 168 modules, flush-mounted, distribution

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group