Glazed door, NewVegaD, H550 W500 mm • FD32TN | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Final Distri­bu­tion Boards
  • Vega D
  • vega D equipped enclos­ures - accessories
  • Trans­parent doors
  • FD32TN

Glazed door, NewVegaD, 550x500mm, for 3-rows enclosure

FD32TN

  • Vega D

Glazed door, NewVegaD, 550x500mm, for 3-rows enclosure FD32TN

EAN
3250612513116
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    35 mm
  • Height of installed product
    550 mm
  • Width of installed product
    500 mm
Cover, door
  • Trans­parent cover or door
    Yes
Mater­ials
  • Colour
    RAL 9010
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equip­ment
  • Number of keys
    1
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Images

    Images may be subject to copyright

    Image FD32TN  | Hager

    Product Image FD32TN

  • Installation handbook

    Image Installation handbooks for FD32TN  | Hager

    Installation handbooks for FD32TN

    PDF
    11 MB
    Image Installation handbooks for FD32TN  | Hager

    Installation handbooks for FD32TN

    Handbook en-GB 2022-10-10

    PDF
    24 MB
  • Declaration of conformity

    Image EU Declaration of conformity for FD32TN  | Hager

    EU Declaration of conformity for FD32TN

    Declaration

    PDF
    190 KB
  • PEP document

    Image Product environmental profile for FD32TN  | Hager

    Product environmental profile for FD32TN

    PEP - Steel enclosure, Orion.Plus, plain door 650x500x200 mm (english)

    PDF
    3 MB
  • RoHS report

    Image Pollutant guidelines for FD32TN  | Hager

    Pollutant guidelines for FD32TN

    REACH declaration FD32TN (english)

    PDF
    32 KB
    Image Pollutant guidelines for FD32TN  | Hager

    Pollutant guidelines for FD32TN

    RoHS declaration FD32TN (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    FD22TN - Glazed door, NewVegaD, 400x500mm, for 2-rows enclosure
    FD22TN
    Glazed door, NewVegaD, 400x500mm, for 2-rows enclosure
  • 2
    FD42TN - Glazed door, NewVegaD, 700x500mm, for 4-rows enclosure
    FD42TN
    Glazed door, NewVegaD, 700x500mm, for 4-rows enclosure
  • 3
    FD52TN - Glazed door, NewVegaD, 850x500mm, for 5-rows enclosure
    FD52TN
    Glazed door, NewVegaD, 850x500mm, for 5-rows enclosure
  • 4
    FD62TN - Glazed door, NewVegaD, 1000x500mm, for 6-rows enclosure
    FD62TN
    Glazed door, NewVegaD, 1000x500mm, for 6-rows enclosure
  • 5
    FD72TN - Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure
    FD72TN
    Glazed door, NewVegaD, 1150x500mm, for 7-rows enclosure

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group