Mounting plate, NewVegaD, 300x440mm • FD00M2 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Final Distri­bu­tion Boards
          • Vega D
          • vega D equipped enclos­ures - accessories
          • Mounting plates
          • FD00M2
          Image  FD00M2 of the product Hager | Hager Turkey
          Image  FD00M2 of the product Hager | Hager Turkey

          Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright

          FD00M2

          Image  FD00M2 of the product Hager | Hager Turkey
          Image  FD00M2 of the product Hager | Hager Turkey
          • Vega D

          Mounting plate, NewVegaD, 300x440x2mm, for mounting rail upright FD00M2

          EAN
          3250617860628
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth of installed product
            2 mm
          • Height of installed product
            290 mm
          • Width of installed product
            434 mm
          Mater­ials
          • Material
            Steel
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes

          Downloads

          • Images

            Images may be subject to copyright

            Image FD00M2  | Hager

            Product Image FD00M2

          • Installation handbook

            Image Installation handbooks for FD00M2  | Hager

            Installation handbooks for FD00M2

            Handbook en-GB 2022-10-10

            PDF
            24 MB
            Image Installation handbooks for FD00M2  | Hager

            Installation handbooks for FD00M2

            PDF
            11 MB
          • Declaration of conformity

            Image EU Declaration of conformity for FD00M2  | Hager

            EU Declaration of conformity for FD00M2

            Declaration

            PDF
            190 KB
          • RoHS report

            Image Pollutant guidelines for FD00M2  | Hager

            Pollutant guidelines for FD00M2

            RoHS declaration FD00M2 (english)

            PDF
            33 KB
            Image Pollutant guidelines for FD00M2  | Hager

            Pollutant guidelines for FD00M2

            REACH declaration FD00M2 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            2
          • 1
            FD00M1 - Perforated plate, NewVegaD, 225x440x1,2mm, for mounting rail upright
            FD00M1
            Perforated plate, NewVegaD, 225x440x1, 2mm, for mounting rail upright
          • 2
            FD00M3 - Perforated plate, NewVegaD, 150x440x1,2mm, for mounting rail upright
            FD00M3
            Perforated plate, NewVegaD, 150x440x1, 2mm, for mounting rail upright

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group