Cover, NewVegaD, 300x500mm, plain • FD00C2 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Final Distri­bu­tion Boards
  • Vega D
  • vega D equipped enclos­ures - accessories
  • Cover plates
  • FD00C2
Image  FD00C2 of the product Hager | Hager Turkey
Image  FD00C2 of the product Hager | Hager Turkey

Cover, NewVegaD, 300x500mm, plain

FD00C2

Image  FD00C2 of the product Hager | Hager Turkey
Image  FD00C2 of the product Hager | Hager Turkey
  • Vega D

Cover, NewVegaD, 300x500mm, plain FD00C2

EAN
3250617860673
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    30 mm
  • Height of installed product
    300 mm
  • Width of installed product
    500 mm
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Trans­parent
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Images

    Images may be subject to copyright

    Image FD00C2  | Hager

    Product Image FD00C2

  • Installation handbook

    Image Installation handbooks for FD00C2  | Hager

    Installation handbooks for FD00C2

    PDF
    11 MB
    Image Installation handbooks for FD00C2  | Hager

    Installation handbooks for FD00C2

    Handbook en-GB 2022-10-10

    PDF
    24 MB
  • Declaration of conformity

    Image EU Declaration of conformity for FD00C2  | Hager

    EU Declaration of conformity for FD00C2

    Declaration

    PDF
    190 KB
  • RoHS report

    Image Pollutant guidelines for FD00C2  | Hager

    Pollutant guidelines for FD00C2

    REACH declaration FD00C2 (english)

    PDF
    32 KB
    Image Pollutant guidelines for FD00C2  | Hager

    Pollutant guidelines for FD00C2

    RoHS declaration FD00C2 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    FD00C3 - Cover, NewVegaD, 300x500mm,plain+slotted
    FD00C3
    Cover, NewVegaD, 300x500mm, plain+slotted
  • 2
    FD00C4 - Cover, NewVegaD, 150x500mm, slotted, 1x24 modules
    FD00C4
    Cover, NewVegaD, 150x500mm, slotted, 1x24 modules
  • 3
    FD00C5 - Cover, NewVegaD, 150x500mm, plain
    FD00C5
    Cover, NewVegaD, 150x500mm, plain

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group