Contactor 300A-AC3 / coil 220V 50-60Hz • EW300_C | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Power, Control and Signaling
          • Contactors
          • Power contactors & thermal over­load relays
          • Power contactors
          • EW300_C
          Image  EW300_C of the product Hager | Hager Turkey
          Image  EW300_C of the product Hager | Hager Turkey

          Industrial contactor 300A-AC3 / coil 220V 50-60Hz

          EW300_C

          Image  EW300_C of the product Hager | Hager Turkey
          Image  EW300_C of the product Hager | Hager Turkey
          • Contactors

          Industrial contactor 300A-AC3 / coil 220V 50-60Hz EW300_C

          EAN
          3250612237531
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of pole
            3 P
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            690 V
          • Type of supply voltage
            AC
          Voltage
          • Rated insu­la­tion voltage
            1000 V
          • DC control voltage
            0 V
          • Command voltage AC
            220 V
          Elec­tric current
          • Accept­able current rating with AC1
            350 A
          • Rated current
            300 A
          • Thermal rated current outside of hous­ings
            350 A
          • Rated oper­a­tional current in AC3
            300 A
          Dimen­sions
          • Depth of installed product
            184 mm
          • Height of installed product
            210 mm
          • Width of installed product
            146 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Contact rating with 400 V in AC3
            160 kW
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            500000
          • Number of mech­an­ical oper­a­tions
            5000000
          Connec­tion
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            50 / 185 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            50 / 185 mm²
          • Type of connec­tion
            Terminal
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            2
          • Number of auxil­iary contacts as normally open contact
            2
          • Quantity of NC contacts
            0
          • Quantity of NO contacts
            3
          Use cases
          • Category of use
            AC3
          Stand­ards
          • Standard text
            IEC 60947-4-1
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -20…55 °C
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -40…80 °C
          • Relative humidity (without condens­a­tion)
            45…85 %

          Downloads

          • Images

            Images may be subject to copyright

            Image EW300_C  | Hager

            Product Image EW300_C

          • Instruction manual

            Image Instruction manuals for EW300_C  | Hager

            Instruction manuals for EW300_C

            Contacteurs EW

            PDF
            233 KB
          • RoHS report

            Image Pollutant guidelines for EW300_C  | Hager

            Pollutant guidelines for EW300_C

            RoHS declaration EW300_C (english)

            PDF
            33 KB
            Image Pollutant guidelines for EW300_C  | Hager

            Pollutant guidelines for EW300_C

            REACH declaration EW300_C (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            EW006_C - Minicontactor 9A-AC3 / coil 220V 50-60Hz
            EW006_C
            Minicontactor 9A-AC3 / coil 220V 50-60Hz
          • 2
            EW007_C - Industrial contactor  7A-AC3 / coil 220V 50-60Hz
            EW007_C
            Industrial contactor 7A-AC3 / coil 220V 50-60Hz
          • 3
            EW009_C - Industrial contactor 9A-AC3 / coil 220V 50-60Hz
            EW009_C
            Industrial contactor 9A-AC3 / coil 220V 50-60Hz
          • 4
            EW012_C - Industrial contactor 12A/AC3 / coil 220V 50-60Hz
            EW012_C
            Industrial contactor 12A/AC3 / coil 220V 50-60Hz
          • 5
            EW016_C - Industrial contactor 16A-AC3 / coil 220V 50-60Hz
            EW016_C
            Industrial contactor 16A-AC3 / coil 220V 50-60Hz

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group