Contactor 179A-AC3 / coil 220V 50-60Hz • EW180_C | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Contactors
  • Power contactors & thermal over­load relays
  • Power contactors
  • EW180_C

Industrial contactor 179A-AC3 / coil 220V 50-60Hz

EW180_C

  • Contactors

Industrial contactor 179A-AC3 / coil 220V 50-60Hz EW180_C

EAN
3250612237517
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    3 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    690 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    1000 V
  • DC control voltage
    0 V
  • Command voltage AC
    220 V
Elec­tric current
  • Accept­able current rating with AC1
    240 A
  • Rated current
    179 A
  • Thermal rated current outside of hous­ings
    240 A
  • Rated oper­a­tional current in AC3
    179 A
Dimen­sions
  • Depth of installed product
    158 mm
  • Height of installed product
    180 mm
  • Width of installed product
    130 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Contact rating with 400 V in AC3
    95 kW
Endur­ance
  • Elec­tric endur­ance in number of cycles
    500000
  • Number of mech­an­ical oper­a­tions
    5000000
Connec­tion
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    35 / 120 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    35 / 120 mm²
  • Type of connec­tion
    Terminal
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    2
  • Number of auxil­iary contacts as normally open contact
    2
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    3
Use cases
  • Category of use
    AC3
Stand­ards
  • Standard text
    IEC 60947-4-1
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -20…55 °C
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C
  • Relative humidity (without condens­a­tion)
    45…85 %

Downloads

  • Images

    Images may be subject to copyright

    Image EW180_C  | Hager

    Product Image EW180_C

  • Instruction manual

    Image Instruction manuals for EW180_C  | Hager

    Instruction manuals for EW180_C

    Contacteurs EW

    PDF
    233 KB
  • RoHS report

    Image Pollutant guidelines for EW180_C  | Hager

    Pollutant guidelines for EW180_C

    REACH declaration EW180_C (english)

    PDF
    33 KB
    Image Pollutant guidelines for EW180_C  | Hager

    Pollutant guidelines for EW180_C

    RoHS declaration EW180_C (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    EW006_C - Minicontactor 9A-AC3 / coil 220V 50-60Hz
    EW006_C
    Minicontactor 9A-AC3 / coil 220V 50-60Hz
  • 2
    EW007_C - Industrial contactor  7A-AC3 / coil 220V 50-60Hz
    EW007_C
    Industrial contactor 7A-AC3 / coil 220V 50-60Hz
  • 3
    EW009_C - Industrial contactor 9A-AC3 / coil 220V 50-60Hz
    EW009_C
    Industrial contactor 9A-AC3 / coil 220V 50-60Hz
  • 4
    EW012_C - Industrial contactor 12A/AC3 / coil 220V 50-60Hz
    EW012_C
    Industrial contactor 12A/AC3 / coil 220V 50-60Hz
  • 5
    EW016_C - Industrial contactor 16A-AC3 / coil 220V 50-60Hz
    EW016_C
    Industrial contactor 16A-AC3 / coil 220V 50-60Hz

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group