Contactor 25A, 4NO, 230V • ESC425 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Power, Control and Signaling
          • Contactors
          • Standard modular contactors without over­ride control
          • 230V AC 50Hz control coil voltage
          • ESC425
          Image  ESC425 of the product Hager | Hager Turkey
          Image  ESC425 of the product Hager | Hager Turkey

          Contactor 25A, 4NO, 230V~50Hz

          ESC425

          Image  ESC425 of the product Hager | Hager Turkey
          Image  ESC425 of the product Hager | Hager Turkey
          • Contactors

          Contactor 25A, 4NO, 230V~50Hz ESC425

          EAN
          3250612400874
          Packaging
          6 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Not applic­able
          • Number of poles
            4 P
          Config­ur­a­tion
          • Number of modules
            2
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            400 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            440 V
          • DC control voltage
            0 V
          • Command voltage AC
            230 V
          • Rated impulse with­stand voltage
            4 kV
          Elec­tric current
          • Rated current
            25 A
          • Thermal rated current outside of hous­ings
            25 A
          • Accept­able current load with AC7 category A
            25 A
          • Accept­able current load with AC7 category B
            8.5 A
          Dimen­sions
          • Depth of installed product
            60 mm
          • Height of installed product
            83 mm
          • Width of installed product
            35.75 mm
          Power
          • Inrush power absorbed
            21 VA
          • Oper­ating consump­tion
            3.4 VA
          • Total power loss under IN
            7.5 W
          • Power loss per contact
            1.5 W
          • Power dissip­a­tion per coil
            1.5 W
          • Contact rating with 230 V in AC7 category A
            4.6 kW
          • Contact rating with 230 V in AC7 category B
            880 W
          • Contact rating with 400 V in AC7 category A
            13.8 kW
          • Contact rating with 400 V in AC7 category B
            2.6 kW
          Trip­ping
          • Time of response when opening
            15 ms
          • Time of response when closing
            25 ms
          Resist­ance
          • Winding resist­ance
            3150 Ω
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            30000
          • Number of mech­an­ical oper­a­tions
            100000
          Fluor­es­cent bulbs control
          • Max. power with fluor­es­cent parallel lamps
            810 VA
          • Fluor­es­cent lamps in duo circuit
            1990 VA
          • Max. load fluor­es­cent lamp
            950 VA
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            1900 W
          Install­a­tion, mounting
          • Tight­ening torque
            1,2Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 6mm²
          • Connec­tion cross-sect. rigid cable
            1 / 10mm²
          • Number of contacts
            4
          • Type of contacts
            4NO
          • Type of connec­tion
            with screw
          • Connec­tion cross-sec­tion of the control cable solid
            1 / 10 mm²
          Equip­ment
          • Can be access­or­ized
            Yes
          Use
          • Local oper­a­tion/hand oper­a­tion
            No
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -10…50 °C
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image ESC425  | Hager

            Product Image ESC425

          • ProductDataSheet

            Image Product data sheets for ESC425  | Hager

            Product data sheets for ESC425

            UK_MD_TDS_Contactors.pdf

            PDF
            197 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for ESC425  | Hager

            EU Declaration of conformity for ESC425

            Declaration

            PDF
            385 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for ESC425  | Hager

            Product environmental profile for ESC425

            PEP_Hager_ESC225_EN

            PDF
            52 KB
          • ProductROHS

            Image Pollutant guidelines for ESC425  | Hager

            Pollutant guidelines for ESC425

            RoHS declaration ESC425 (english)

            PDF
            33 KB
            Image Pollutant guidelines for ESC425  | Hager

            Pollutant guidelines for ESC425

            REACH declaration ESC425 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            ESC125 - Contactor 25A, 1NO, 230V~50Hz
            ESC125
            Contactor 25A, 1NO, 230V~50Hz
          • 2
            ESC126 - Contactor 25A, 1NC, 230V~50Hz
            ESC126
            Contactor 25A, 1NC, 230V~50Hz
          • 3
            ESC225 - Contactor 25A, 2NO, 230V~50Hz
            ESC225
            Contactor 25A, 2NO, 230V~50Hz
          • 4
            ESC240 - Contactor 40A, 2NO, 230V~50Hz
            ESC240
            Contactor 40A, 2NO, 230V~50Hz
          • 5
            ESC263 - Contactor 63A, 2NO, 230V~50Hz
            ESC263
            Contactor 63A, 2NO, 230V~50Hz

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group