Contactor 25A, 3NO, 230V • ESC325 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Contactors
  • Standard modular contactors without over­ride control
  • 230V AC 50Hz control coil voltage
  • ESC325
Image  ESC325 of the product Hager | Hager Turkey
Image  ESC325 of the product Hager | Hager Turkey

Contactor 25A, 3NO, 230V~50Hz

ESC325

Image  ESC325 of the product Hager | Hager Turkey
Image  ESC325 of the product Hager | Hager Turkey
  • Contactors

Contactor 25A, 3NO, 230V~50Hz ESC325

EAN
3250612400850
Packaging
6 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Not applic­able
  • Number of poles
    3 P
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    400 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    440 V
  • DC control voltage
    0 V
  • Command voltage AC
    230 V
  • Rated impulse with­stand voltage
    4 kV
Elec­tric current
  • Rated current
    25 A
  • Thermal rated current outside of hous­ings
    25 A
  • Accept­able current load with AC7 category A
    25 A
  • Accept­able current load with AC7 category B
    8.5 A
Dimen­sions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35.75 mm
Power
  • Inrush power absorbed
    21 VA
  • Oper­ating consump­tion
    3.4 VA
  • Total power loss under IN
    6 W
  • Power loss per contact
    1.5 W
  • Power dissip­a­tion per coil
    1.5 W
  • Contact rating with 230 V in AC7 category A
    4.6 kW
  • Contact rating with 230 V in AC7 category B
    880 W
  • Contact rating with 400 V in AC7 category A
    13.8 kW
  • Contact rating with 400 V in AC7 category B
    2.6 kW
Trip­ping
  • Time of response when opening
    15 ms
  • Time of response when closing
    25 ms
Resist­ance
  • Winding resist­ance
    3150 Ω
Endur­ance
  • Elec­tric endur­ance in number of cycles
    30000
  • Number of mech­an­ical oper­a­tions
    100000
Fluor­es­cent bulbs control
  • Max. power with fluor­es­cent parallel lamps
    810 VA
  • Fluor­es­cent lamps in duo circuit
    1990 VA
  • Max. load fluor­es­cent lamp
    950 VA
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1900 W
Install­a­tion, mounting
  • Tight­ening torque
    1,2Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1 / 10mm²
  • Number of contacts
    3
  • Type of contacts
    3NO
  • Type of connec­tion
    with screw
  • Connec­tion cross-sec­tion of the control cable solid
    1 / 10 mm²
Equip­ment
  • Can be access­or­ized
    Yes
Use
  • Local oper­a­tion/hand oper­a­tion
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -10…50 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image ESC325  | Hager

    Product Image ESC325

  • ProductDataSheet

    Image Product data sheets for ESC325  | Hager

    Product data sheets for ESC325

    UK_MD_TDS_Contactors.pdf

    PDF
    197 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for ESC325  | Hager

    EU Declaration of conformity for ESC325

    Declaration

    PDF
    385 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for ESC325  | Hager

    Product environmental profile for ESC325

    PEP_Hager_ESC225_EN

    PDF
    52 KB
  • ProductROHS

    Image Pollutant guidelines for ESC325  | Hager

    Pollutant guidelines for ESC325

    REACH declaration ESC325 (english)

    PDF
    32 KB
    Image Pollutant guidelines for ESC325  | Hager

    Pollutant guidelines for ESC325

    RoHS declaration ESC325 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    ESC125 - Contactor 25A, 1NO, 230V~50Hz
    ESC125
    Contactor 25A, 1NO, 230V~50Hz
  • 2
    ESC126 - Contactor 25A, 1NC, 230V~50Hz
    ESC126
    Contactor 25A, 1NC, 230V~50Hz
  • 3
    ESC225 - Contactor 25A, 2NO, 230V~50Hz
    ESC225
    Contactor 25A, 2NO, 230V~50Hz
  • 4
    ESC240 - Contactor 40A, 2NO, 230V~50Hz
    ESC240
    Contactor 40A, 2NO, 230V~50Hz
  • 5
    ESC263 - Contactor 63A, 2NO, 230V~50Hz
    ESC263
    Contactor 63A, 2NO, 230V~50Hz

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group