Contactor 40A, 2NC, 230V • ESC241 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Contactors
  • Standard modular contactors without over­ride control
  • 230V AC 50Hz control coil voltage
  • ESC241

Contactor 40A, 2NC, 230V~50Hz

ESC241

  • Contactors

Contactor 40A, 2NC, 230V~50Hz ESC241

EAN
3250612401178
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Not applic­able
  • Number of poles
    2 P
Config­ur­a­tion
  • Number of modules
    3
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    400 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    440 V
  • DC control voltage
    0 V
  • Command voltage AC
    230 V
  • Rated impulse with­stand voltage
    4 kV
Elec­tric current
  • Rated current
    40 A
  • Thermal rated current outside of hous­ings
    40 A
  • Accept­able current load with AC7 category A
    40 A
  • Accept­able current load with AC7 category B
    25 A
Dimen­sions
  • Depth of installed product
    60 mm
  • Height of installed product
    85 mm
  • Width of installed product
    54 mm
Power
  • Inrush power absorbed
    62.5 VA
  • Oper­ating consump­tion
    5.7 VA
  • Total power loss under IN
    6.2 W
  • Power loss per contact
    3.2 W
  • Power dissip­a­tion per coil
    1.5 W
  • Contact rating with 230 V in AC7 category A
    7.3 kW
  • Contact rating with 230 V in AC7 category B
    2.6 kW
  • Contact rating with 400 V in AC7 category A
    22 kW
  • Contact rating with 400 V in AC7 category B
    7.8 kW
Trip­ping
  • Time of response when opening
    20 ms
  • Time of response when closing
    25 ms
Resist­ance
  • Winding resist­ance
    770 Ω
Endur­ance
  • Elec­tric endur­ance in number of cycles
    30000
  • Number of mech­an­ical oper­a­tions
    100000
Fluor­es­cent bulbs control
  • Max. power with fluor­es­cent parallel lamps
    1300 VA
  • Fluor­es­cent lamps in duo circuit
    3000 VA
  • Max. load fluor­es­cent lamp
    1900 VA
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    4000 W
Install­a­tion, mounting
  • Tight­ening torque
    Coil: 2,5Nm ; Power: 3,5Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1,5 / 16mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 25mm²
  • Number of contacts
    2
  • Type of contacts
    2NC
  • Type of connec­tion
    with screw
  • Connec­tion cross-sec­tion of the control cable solid
    1 / 2.5 mm²
Equip­ment
  • Can be access­or­ized
    Yes
Use
  • Local oper­a­tion/hand oper­a­tion
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -10…50 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image ESC241  | Hager

    Product Image ESC241

  • ProductECDeclaration

    Image EU Declaration of conformity for ESC241  | Hager

    EU Declaration of conformity for ESC241

    Declaration

    PDF
    224 KB
    Image EU Declaration of conformity for ESC241  | Hager

    EU Declaration of conformity for ESC241

    Declaration

    PDF
    386 KB
  • ProductROHS

    Image Pollutant guidelines for ESC241  | Hager

    Pollutant guidelines for ESC241

    RoHS declaration ESC241 (english)

    PDF
    33 KB
    Image Pollutant guidelines for ESC241  | Hager

    Pollutant guidelines for ESC241

    REACH declaration ESC241 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    ESC125 - Contactor 25A, 1NO, 230V~50Hz
    ESC125
    Contactor 25A, 1NO, 230V~50Hz
  • 2
    ESC126 - Contactor 25A, 1NC, 230V~50Hz
    ESC126
    Contactor 25A, 1NC, 230V~50Hz
  • 3
    ESC225 - Contactor 25A, 2NO, 230V~50Hz
    ESC225
    Contactor 25A, 2NO, 230V~50Hz
  • 4
    ESC240 - Contactor 40A, 2NO, 230V~50Hz
    ESC240
    Contactor 40A, 2NO, 230V~50Hz
  • 5
    ESC263 - Contactor 63A, 2NO, 230V~50Hz
    ESC263
    Contactor 63A, 2NO, 230V~50Hz

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group