Latching relay 4NO 230V • EPN540 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Power, Control and Signaling
          • Contactors
          • Latching relays
          • Latching relays 4NO
          • EPN540
          Image  EPN540 of the product Hager | Hager Turkey
          Image  EPN540 of the product Hager | Hager Turkey
          Image  EPN540 of the product Hager | Hager Turkey
          Image  EPN540 of the product Hager | Hager Turkey

          Latching relay 4NO 230V

          EPN540

          Image  EPN540 of the product Hager | Hager Turkey
          Image  EPN540 of the product Hager | Hager Turkey
          Image  EPN540 of the product Hager | Hager Turkey
          Image  EPN540 of the product Hager | Hager Turkey
          • Contactors

          Latching relay 4NO 230V EPN540

          EAN
          3250612369454
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Max. tempor­isa­tion
            60 s
          Config­ur­a­tion
          • Number of modules
            2
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            250 / 400 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            400 V
          • DC control voltage
            110 V
          • Command voltage AC
            230 V
          Elec­tric current
          • Quies­cent current
            6 mA
          • Rated current
            16 A
          Dimen­sions
          • Depth of installed product
            63 mm
          • Height of installed product
            83 mm
          • Width of installed product
            35 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Inrush power absorbed
            55 VA
          • Total power loss under IN
            4.8 W
          Resist­ance
          • Winding resist­ance
            612 Ω
          Endur­ance
          • Elec­trical durab­ility at nominal load in AC21in oper­ating cycles
            150000
          • Number of mech­an­ical oper­a­tions
            500000
          Fluor­es­cent bulbs control
          • Max. power with fluor­es­cent parallel lamps
            900 VA
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            1800 W
          Install­a­tion, mounting
          • Tight­ening torque
            1,6Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 6mm²
          • Connec­tion cross-sect. rigid cable
            1,5 / 10mm²
          • Number of contacts
            4
          • Type of contacts
            4NO
          • Type of connec­tion
            with screw
          Equip­ment
          • Type of latching relay
            elec­tromech­anic
          Use
          • Pulse dura­tion
            50 ms
          Stand­ards
          • Standard text
            IEC/EN 60669-2
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -5…40 °C
          • Stor­age/trans­port temper­ature
            -40…80 °C
          • Manual oper­a­tion possible
            Yes

          Downloads

          • Images

            Images may be subject to copyright

            Image EPN540  | Hager

            Product Image EPN540

          • ProductDataSheet

            Image Product data sheets for EPN540  | Hager

            Product data sheets for EPN540

            UK_MD_TDS_LatchingRelays.pdf

            PDF
            121 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for EPN540  | Hager

            EU Declaration of conformity for EPN540

            Declaration

            PDF
            262 KB
          • ProductROHS

            Image Pollutant guidelines for EPN540  | Hager

            Pollutant guidelines for EPN540

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for EPN540  | Hager

            Pollutant guidelines for EPN540

            REACH declaration EPN540 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            1
          • 1
            EPN541 - Latching relay 4NO 24V
            EPN541
            Latching relay 4NO 24V

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group