Latching relay 2NO 230V • EPN520 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Contactors
  • Latching relays
  • Latching relays 2NO
  • EPN520

Latching relay 2NO 230V

EPN520

  • Contactors

Latching relay 2NO 230V EPN520

EAN
3250612369539
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Max. tempor­isa­tion
    60 s
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    250 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • DC control voltage
    110 V
  • Command voltage AC
    230 V
Elec­tric current
  • Quies­cent current
    6 mA
  • Rated current
    16 A
Dimen­sions
  • Depth of installed product
    63 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Inrush power absorbed
    25 VA
  • Total power loss under IN
    2.4 W
Resist­ance
  • Winding resist­ance
    1225 Ω
Endur­ance
  • Elec­trical durab­ility at nominal load in AC21in oper­ating cycles
    150000
  • Number of mech­an­ical oper­a­tions
    500000
Fluor­es­cent bulbs control
  • Max. power with fluor­es­cent parallel lamps
    900 VA
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1800 W
Install­a­tion, mounting
  • Tight­ening torque
    1,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 10mm²
  • Number of contacts
    2
  • Type of contacts
    2NO
  • Type of connec­tion
    with screw
Equip­ment
  • Type of latching relay
    elec­tromech­anic
Use
  • Pulse dura­tion
    50 ms
Stand­ards
  • Standard text
    IEC/EN 60669-2
  • European directive WEEE
    concerned
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C
  • Manual oper­a­tion possible
    Yes

Downloads

  • Images

    Images may be subject to copyright

    Image EPN520  | Hager

    Product Image EPN520

  • ProductDataSheet

    Image Product data sheets for EPN520  | Hager

    Product data sheets for EPN520

    UK_MD_TDS_LatchingRelays.pdf

    PDF
    121 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for EPN520  | Hager

    EU Declaration of conformity for EPN520

    Declaration

    PDF
    262 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for EPN520  | Hager

    Product environmental profile for EPN520

    PDF
    433 KB
    Image Product environmental profile for EPN520  | Hager

    Product environmental profile for EPN520

    PDF
    408 KB
  • ProductROHS

    Image Pollutant guidelines for EPN520  | Hager

    Pollutant guidelines for EPN520

    REACH declaration EPN520 (english)

    PDF
    32 KB
    Image Pollutant guidelines for EPN520  | Hager

    Pollutant guidelines for EPN520

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    EPN524 - Latching relay 2NO 24V
    EPN524
    Latching relay 2NO 24V

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group