Presence detector 360° monobloc DALI/DSI black EE816B

EAN
3250617579599
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Bus system
    Without
  • Fixing mode
    flush-­mounting
Power supply
  • Supply voltage
    230 V +10% / -15%
Detec­tion
  • Detec­tion angle
    360 °
  • Frontal detecting distance
    7 m
  • Side detecting distance
    6 m
Mater­ials
  • Colour
    white
Lighting control
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
Connec­tion
  • Type of load
    24 DALI/ DSI ballasts
Settings
  • Response value sens­it­ivity adjustable
    No
Equip­ment
  • Remote control­lable
    EE807, EE808
  • Angle of hori­zontal detec­tion
    360 °

Downloads

More documentation