![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Surface mounting box for detectors EE810/EE811 EE813
EAN
3250612258130
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Compatibility
-
Sensors associatedEE810, EE811, EE812
Dimensions
-
Height of installed product45 mm
-
Dimensions (Ø x H)70 x 45 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
Cable
-
Wirewith cable entry
Identification
-
Application, usageMotion detector
-
Main design lineSurface-mounted accessories
Downloads
-
Images
Images may be subject to copyright
Product Image EE813
-
ProductECDeclaration
EU Declaration of conformity for EE813
Declaration
PDF147 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com