Presence detector 360° 1 channel • EE810 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Lighting Control
          • Motion and Pres­ence Detectors
          • Indoor pres­ence detectors
          • Dual-eye 1 channel
          • EE810
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey

          Presence detector 360°, 1 channel, wall mounted, white

          EE810

          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          Image  EE810 of the product Hager | Hager Turkey
          • Motion and Pres­ence Detectors

          Presence detector 360°, 1 channel, wall mounted, white EE810

          EAN
          3250612258109
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            Without
          • Fixing mode
            surface-­mounting
          Func­tions
          • Func­tion
            with commu­nic­a­tion between indi­vidual units connected in parallel (con­troller system form­a­tion)
          Connectivity
          • Outputs
            1 elec­tronic output (Triac) for activ­a­tion of the stair light time switch
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Frequency
            50 Hz
          Dimen­sions
          • Height of installed product
            31 mm
          • Width of installed product
            100 mm
          • Recom­mended install­a­tion height
            2.5…3.5 m
          Reach distance
          • Max. trans­mis­sion range
            12m
          Power supply
          • Supply voltage
            230 V
          Detec­tion
          • Detec­tion angle
            360 °
          • Detec­tion angle
            360 °
          • Detec­tion field Ø, at desk height
            ≈ 5 m
          • Frontal detecting distance
            7 m
          • Side detecting distance
            13 m
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material
            plastic
          Lighting control
          • Response bright­ness, adjustable
            ≈ 5…1200 lx
          • Bright­ness meas­ure­ment range
            5 / 1200 Lux
          LED control
          • 230V LED lamps
            20 x 18 W
          • LED
            with red diagnosis and settings help LED
          Install­a­tion, mounting
          • Maximum Mounting Height
            4 m
          • Install­a­tion mode
            for ceiling mounting (also on a 60 wall box)
          Settings
          • Response value sens­it­ivity adjustable
            Yes
          • Delay time, adjustable
            ≈ 1…30 mn
          Scope of delivery
          • Component
            with flush-­mounted switch insert
          Equip­ment
          • Angle of hori­zontal detec­tion
            360 °
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -10…60 °C
          • Energy-saving
            energy saving by means of pres­ence and bright­ness-de­pendent ON and OFF switching of light
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Motion detector
          • Main design line
            Motion detectors

          Downloads

          • Images

            Images may be subject to copyright

            Image EE810  | Hager

            Product Image EE810

          • ProductNotice

            Image Instruction manuals for EE810  | Hager

            Instruction manuals for EE810

            PDF
            1 MB
            Image Instruction manuals for EE810  | Hager

            Instruction manuals for EE810

            Annexe Detecteur de presence 360 deg EE810, 52366, EE811,52367 EE812, 52368

            PDF
            1 MB
          • ProductDataSheet

            Image Product data sheets for EE810  | Hager

            Product data sheets for EE810

            Technical data sheet for EE810 single channel dual head occupancy sensor

            PDF
            303 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group