slottet panel trunking BA7A 40x25, grey • BA7A40025 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable Manage­ment
          • Enclosure Trunking
          • Cable ducting system
          • tehalit.BA7A cable ducting system
          • tehalit.BA7A base and lid depth 40 mm
          • BA7A40025
          Image  BA7A40025 of the product Hager | Hager Turkey
          Image  BA7A40025 of the product Hager | Hager Turkey

          Slotted panel trunking made of PVC BA7A 40x25mm grey

          BA7A40025

          Image  BA7A40025 of the product Hager | Hager Turkey
          Image  BA7A40025 of the product Hager | Hager Turkey
          • Cable ducting system

          Slotted panel trunking made of PVC BA7A 40x25mm grey BA7A40025

          EAN
          4012740198875
          Packaging
          48 MTRs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Flex­ible
            No
          Config­ur­a­tion
          • Side wall config­ur­a­tion
            Slotted
          Elec­tric current
          • Current leak stable
            Yes
          Dimen­sions
          • Trunking height
            40 mm
          • Length
            2000 mm
          • Trunking width
            25 mm
          • Slot width
            6 mm
          • Tongue width
            6.5 mm
          Cover, door
          • Lid shape
            loose
          Mater­ials
          • Material group
            plastic
          • Type of surface treat­ment
            untreated
          Install­a­tion, mounting
          • Base punching
            EN 50085-2-3:1999
          • Fixing type
            bottom punching
          Cable
          • Number of wires 1,5 mm² - 40% filling degree
            22
          • Intern­al/useful cross section
            605 mm²
          • Number of wires 2,5 mm² - 40% filling degree
            15
          • Number of wires 1,0 mm² - 40% filling degree
            30
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          • UL 94 clas­si­fic­a­tion
            V0
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          • Fire­proof clas­si­fic­a­tion
            M1
          temper­atur
          • Ambient temper­ature
            -5…60 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image BA7A40025  | Hager

            Product Image BA7A40025

          • STEP files

            Image STEP models for BA7A40025  | Hager

            STEP models for BA7A40025

            Step Model BA7A40025

            STP
            608 KB
          • RoHS report

            Image Pollutant guidelines for BA7A40025  | Hager

            Pollutant guidelines for BA7A40025

            REACH declaration BA7A40025 (english)

            PDF
            32 KB
            Image Pollutant guidelines for BA7A40025  | Hager

            Pollutant guidelines for BA7A40025

            RoHS declaration BA7A40025 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            BA7A40040 - Slotted panel trunking made of PVC BA7A 40x40mm grey
            BA7A40040
            Slotted panel trunking made of PVC BA7A 40x40mm grey
          • 2
            BA7A40060 - Slotted panel trunking made of PVC BA7A 40x60mm grey
            BA7A40060
            Slotted panel trunking made of PVC BA7A 40x60mm grey
          • 3
            BA7A40080 - Slotted panel trunking made of PVC BA7A 40x80mm grey
            BA7A40080
            Slotted panel trunking made of PVC BA7A 40x80mm grey

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group