slottet panel trunking BA7A 100x60, grey • BA7A100060 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable Manage­ment
  • Enclosure Trunking
  • Cable ducting system
  • tehalit.BA7A cable ducting system
  • tehalit.BA7A base and lid depth 100 mm
  • BA7A100060
  • Cable ducting system

Slotted panel trunking made of PVC BA7A 100x60mm grey BA7A100060

EAN
4012740199087
Packaging
16 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Slotted panel trunking made of PVC BA7A 100x60mm grey

BA7A100060

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Flex­ible
    No
Config­ur­a­tion
  • Side wall config­ur­a­tion
    Slotted
Elec­tric current
  • Current leak stable
    Yes
Dimen­sions
  • Trunking height
    100 mm
  • Length
    2000 mm
  • Trunking width
    60 mm
  • Slot width
    6 mm
  • Tongue width
    6.5 mm
Cover, door
  • Lid shape
    loose
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    EN 50085-2-3:1999
  • Fixing type
    bottom punching
Cable
  • Number of wires 1,5 mm² - 40% filling degree
    198
  • Intern­al/useful cross section
    4988 mm²
  • Number of wires 2,5 mm² - 40% filling degree
    142
  • Number of wires 1,0 mm² - 40% filling degree
    275
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • UL 94 clas­si­fic­a­tion
    V0
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Fire­proof clas­si­fic­a­tion
    M1
temper­atur
  • Ambient temper­ature
    -5…60 °C

Downloads

  • Images

    Images may be subject to copyright

    Image BA7A100060  | Hager

    Product Image BA7A100060

  • STEP files

    Image STEP models for BA7A100060  | Hager

    STEP models for BA7A100060

    Step Model BA7A100060

    STP
    1 MB
  • RoHS report

    Image Pollutant guidelines for BA7A100060  | Hager

    Pollutant guidelines for BA7A100060

    REACH declaration BA7A100060 (english)

    PDF
    32 KB
    Image Pollutant guidelines for BA7A100060  | Hager

    Pollutant guidelines for BA7A100060

    RoHS declaration BA7A100060 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    BA7A100040 - Slotted panel trunking made of PVC BA7A 100x40mm grey
    BA7A100040
    Slotted panel trunking made of PVC BA7A 100x40mm grey
  • 2
    BA7A100080 - Slotted panel trunking made of PVC BA7A 100x80mm grey
    BA7A100080
    Slotted panel trunking made of PVC BA7A 100x80mm grey
  • 3
    BA7A100100 - Slotted panel trunking made of PVC BA7A 100x100mm grey
    BA7A100100
    Slotted panel trunking made of PVC BA7A 100x100mm grey

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group