Change-over switch, Integro - Design Flow/Pure, chrome glossy, galvanised 936562518

EAN
4011334240129
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Type of control unit
    single rocker
  • Number of keys
    1
Config­ur­a­tion
  • Switch mode
    Off/change-over
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Controls and indic­ators
  • Push-but­tons
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Switching current
    16 AX
Dimen­sions
  • Depth
    25 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Mater­ials
  • Colour of design line
    chrome
  • Colour
    chrome
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material
    ther­mo­plastic
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Connec­tion
  • Type of connec­tion
    with screw terminals
  • Type of connec­tion
    Screw connec­tion
Equip­ment
  • Lighting
    without lighting (cannot be illu­min­ated)
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Light control
Safety
  • Protec­tion index IP
    IP44
  • Impact strength
    IK05
Iden­ti­fic­a­tion
  • Secondary design line(s)
    Berker Integro Module inserts, Berker Integro Pure, Berker Integro Flow