Ser sw, com input Flow/Pure, chr m, la • 936552568 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Integro
  • Switches / push buttons (module inserts)
  • 2-Rockers switch (FLOW / PURE ranges)
  • 936552568

Series switch, common input terminal, Integro - Design Flow/Pure, chr m, lacq

936552568

  • Berker Integro

Series switch, common input terminal, Integro - Design Flow/Pure, chr m, lacq 936552568

EAN
4011334335368
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    double rocker
  • Number of keys
    2
Config­ur­a­tion
  • Switch mode
    series
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Controls and indic­ators
  • Push-but­tons
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Switching current
    16 AX
Dimen­sions
  • Depth
    25 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Mater­ials
  • Colour of design line
    chrome
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Connec­tion
  • Terminal
    common input terminal
  • Type of connec­tion
    with screw terminals
  • Type of connec­tion
    Screw connec­tion
Equip­ment
  • Lighting
    without lighting (cannot be illu­min­ated)
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Impact strength
    IK05
Iden­ti­fic­a­tion
  • Appli­ance switch type
    No
  • Main design line
    Berker Integro Flow/Pure
  • Secondary design line(s)
    Berker Integro Flow ; Berker Integro Pure

Downloads

  • Images

    Images may be subject to copyright

    Image 936552568  | Hager

    Product Image 936552568

  • Declaration of conformity

    Image EU Declaration of conformity for 936552568  | Hager

    EU Declaration of conformity for 936552568

    Declaration of conformity International 2021-11-19

    PDF
    269 KB
    Image EU Declaration of conformity for 936552568  | Hager

    EU Declaration of conformity for 936552568

    Declaration

    PDF
    273 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    936552501 - Series switch, common input terminal, Integro - Design Flow/Pure, brown m finish
    936552501
    Series switch, common input terminal, Integro - Design Flow/Pure, brown m finish
  • 2
    936552505 - Series switch, common input terminal, Integro - Design Flow/Pure, anth m
    936552505
    Series switch, common input terminal, Integro - Design Flow/Pure, anth m
  • 3
    936552507 - Series switch, common input terminal, Integro - Design Flow/Pure, grey glossy
    936552507
    Series switch, common input terminal, Integro - Design Flow/Pure, grey glossy
  • 4
    936552509 - Series switch, common input terminal, Integro - Design Flow/Pure, pol wh gl
    936552509
    Series switch, common input terminal, Integro - Design Flow/Pure, pol wh gl
  • 5
    936552510 - Series switch, common input terminal, Integro - Design Flow/Pure, black glossy
    936552510
    Series switch, common input terminal, Integro - Design Flow/Pure, black glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group