Integro Frame 3-Gang Chrome Matt Lacquer • 918192568 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Integro
  • Berker INTEGRO FLOW
  • Frame, chrome matt, lacquered
  • 918192568
  • Berker Integro

Integro Flow Frame, 3-Gang Chrome Matt Lacquered 918192568

EAN
4011334254218
Packaging
2 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Integro Flow Frame, 3-Gang Chrome Matt Lacquered

918192568

  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9 mm
  • Height
    59.5 mm
  • Width
    178.5 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Colour of design line
    chrome
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
  • Material / surface
    painted design
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro Flow

Downloads

  • Images

    Images may be subject to copyright

    Image 918192568  | Hager

    Product Image 918192568

  • Declaration of conformity

    Image EU Declaration of conformity for 918192568  | Hager

    EU Declaration of conformity for 918192568

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for 918192568  | Hager

    EU Declaration of conformity for 918192568

    PDF
    313 KB
    Image EU Declaration of conformity for 918192568  | Hager

    EU Declaration of conformity for 918192568

    PDF
    274 KB
  • RoHS report

    Image Pollutant guidelines for 918192568  | Hager

    Pollutant guidelines for 918192568

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 918192568  | Hager

    Pollutant guidelines for 918192568

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group